目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
Glide Right™ Crossovers - WC Branham - Gearbox
Branham, WC
Right Angle Gearboxes
GLIDE RIGHT™
Powered by
CAD模型選擇
{wcbranham/right_angle_gearboxes/glide_right/glide_right_tomsr_crossovers.prj},{NB=GRCRLBM1:1RHA1.00B1.25},{PN=GRCRLBM1:1RHA1.00B1.25},{PRODUCT=4304-0836 },{R=1:1},{ROT=Right Hand},{A=1.000},{B=1.250},{TOM=0228-0400},{M=Base Mount},{BCD=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
ROT
Rotation
ⁿ/ₐ
A
A-Bore Shaft Dia.
[Inch]
AKS
A-Bore Key Size’
[Inch]
B
B-Bore Shaft Dia.
[Inch]
BKS
B-Bore Key Size
[Inch]
TOM
T-O-M
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
BCD
Bore Centerline Distance
[Inch]
GRBM1:1RHA1.25B1.25
GRBM1:1RHA1.25B1.25
4304-0820
1:1
Right Hand
1.250
1/4 x 1/8
1.250
1/4 x 1/8
0230-0400
Base Mount
2.5
GRBM1:1LHA1.25B1.25
GRBM1:1LHA1.25B1.25
4304-0821
1:1
Left Hand
1.250
1/4 x 1/8
1.250
1/4 x 1/8
0231-0400
Base Mount
2.5
GRBM1:1RHA1.00B1.25
GRBM1:1RHA1.00B1.25
4304-0822
1:1
Right Hand
1.000
1/4 x 1/8
1.250
1/4 x 1/8
0228-0400
Base Mount
2.5
GRBM1:1LHA1.00B1.25
GRBM1:1LHA1.00B1.25
4304-0823
1:1
Left Hand
1.000
1/4 x 1/8
1.250
1/4 x 1/8
0229-0400
Base Mount
2.5
GRBM1:1RHA1.00B1.00
GRBM1:1RHA1.00B1.00
4304-0824
1:1
Right Hand
1.000
1/4 x 1/8
1.000
1/4 x 1/8
0226-0400
Base Mount
2.5
GRBM1:1LHA1.00B1.00
GRBM1:1LHA1.00B1.00
4304-0825
1:1
Left Hand
1.000
1/4 x 1/8
1.000
1/4 x 1/8
0227-0400
Base Mount
2.5
GRBM1:1RHA.750B1.25
GRBM1:1RHA.750B1.25
4304-0826
1:1
Right Hand
0.750
3/16 x 3/32
1.250
1/4 x 1/8
0224-0400
Base Mount
2.5
GRBM1:1LHA.750B1.25
GRBM1:1LHA.750B1.25
4304-0827
1:1
Left Hand
0.750
3/16 x 3/32
1.250
1/4 x 1/8
0225-0400
Base Mount
2.5
GRBM1:1RHA.750B1.00
GRBM1:1RHA.750B1.00
4304-0828
1:1
Right Hand
0.750
3/16 x 3/32
1.000
1/4 x 1/8
0222-0400
Base Mount
2.5
GRBM1:1LHA.750B1.00
GRBM1:1LHA.750B1.00
4304-0829
1:1
Left Hand
0.750
3/16 x 3/32
1.000
1/4 x 1/8
0223-0400
Base Mount
2.5
GRBM1:1RHA.750B.750
GRBM1:1RHA.750B.750
4304-0830
1:1
Right Hand
0.750
3/16 x 3/32
0.750
3/16 x 3/32
0220-0400
Base Mount
2.5
GRBM1:1LHA.750B.750
GRBM1:1LHA.750B.750
4304-0831
1:1
Left Hand
0.750
3/16 x 3/32
0.750
3/16 x 3/32
0221-0400
Base Mount
2.5
GRCRLBM1:1RHA1.25B1.25
GRCRLBM1:1RHA1.25B1.25
4304-0834
1:1
Right Hand
1.250
1/4 x 1/8
1.250
1/4 x 1/8
0230-0400
Base Mount
2.5
GRCRLBM1:1LHA1.25B1.25
GRCRLBM1:1LHA1.25B1.25
4304-0835
1:1
Left Hand
1.250
1/4 x 1/8
1.250
1/4 x 1/8
0231-0400
Base Mount
2.5
GRCRLBM1:1RHA1.00B1.25
GRCRLBM1:1RHA1.00B1.25
4304-0836
1:1
Right Hand
1.000
1/4 x 1/8
1.250
1/4 x 1/8
0228-0400
Base Mount
2.5
GRCRLBM1:1LHA1.00B1.25
GRCRLBM1:1LHA1.00B1.25
4304-0837
1:1
Left Hand
1.000
1/4 x 1/8
1.250
1/4 x 1/8
0229-0400
Base Mount
2.5
GRCRLBM1:1RHA1.00B1.00
GRCRLBM1:1RHA1.00B1.00
4304-0838
1:1
Right Hand
1.000
1/4 x 1/8
1.000
1/4 x 1/8
0226-0400
Base Mount
2.5
GRCRLBM1:1LHA1.00B1.00
GRCRLBM1:1LHA1.00B1.00
4304-0839
1:1
Left Hand
1.000
1/4 x 1/8
1.000
1/4 x 1/8
0227-0400
Base Mount
2.5
GRM1:1RHA.625B.625
GRM1:1RHA.625B.625
4304-0840
1:1
Right Hand
0.625
3/16 x 3/32
0.625
3/16 x 3/32
0124-0400
Standard Mounting
1.0
GRM1:1LHA.625B.625
GRM1:1LHA.625B.625
4304-0841
1:1
Left Hand
0.625
3/16 x 3/32
0.625
3/16 x 3/32
0125-0400
Standard Mounting
1.0
GRM1:1RHA.500B.625
GRM1:1RHA.500B.625
4304-0842
1:1
Right Hand
0.500
1/8 x 1/16
0.625
3/16 x 3/32
0122-0400
Standard Mounting
1.0
GRM1:1LHA.500B.625
GRM1:1LHA.500B.625
4304-0843
1:1
Left Hand
0.500
1/8 x 1/16
0.625
3/16 x 3/32
0123-0400
Standard Mounting
1.0
GRM1:1RHA.500B.500
GRM1:1RHA.500B.500
4304-0844
1:1
Right Hand
0.500
1/8 x 1/16
0.500
1/8 x 1/16
0120-0400
Standard Mounting
1.0
GRM1:1LHA.500B.500
GRM1:1LHA.500B.500
4304-0845
1:1
Left Hand
0.500
1/8 x 1/16
0.500
1/8 x 1/16
0121-0400
Standard Mounting
1.0
GRCRLBM1:1RHA.750B.750
GRCRLBM1:1RHA.750B.750
4304-0846
1:1
Right Hand
0.750
3/16 x 3/32
0.750
3/16 x 3/32
0220-0400
Base Mount
2.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表