目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2002-472 to 2002-482 - STAGGERED JUMPER NOMINAL CURRENT 25 A INSULATED
WAGO
PG 22 - TOPJOB S Rail mounted terminal blocks
Series 2002
Powered by
CAD模型選擇
{wago/pg22/serie2002/2002-0472_0999-0962.prj},{NB=2002-476_HI},{BESTNR=2002-476},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{STROM=25},{P=6},{BREITE=29.50},{FARBE=lichtgrau},{BEMERKUNGEN=6-fach},{RGB=0.87,0.84,0.79,0},{GEWICHT=2.975},{ECLASS71=27-14-11-40},{LINKDE=http://www.wago.com/de/p/2002-476},{LINKEN=http://www.wago.com/global/p/2002-476},{FILENAME=2002-476}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
BREITE
Width
[mm]
FARBE
Color
ⁿ/ₐ
BEMERKUNGEN
Comment
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
2002-472
2002-472
25
2
8.62
lichtgrau
2-fach
0.940
27-14-11-40
2002-473
2002-473
25
3
13.84
lichtgrau
3-fach
1.540
27-14-11-40
2002-474
2002-474
25
4
19.06
lichtgrau
4-fach
2.050
27-14-11-40
2002-475
2002-475
25
5
24.28
lichtgrau
5-fach
2.550
27-14-11-40
2002-476
2002-476
25
6
29.50
lichtgrau
6-fach
2.975
27-14-11-40
2002-477
2002-477
25
7
34.72
lichtgrau
7-fach
3.480
27-14-11-40
2002-478
2002-478
25
8
39.94
lichtgrau
8-fach
3.970
27-14-11-40
2002-479
2002-479
25
9
45.16
lichtgrau
9-fach
4.440
27-14-11-40
2002-480
2002-480
25
10
50.38
lichtgrau
10-fach
5.014
27-14-11-40
2002-481
2002-481
25
11
55.60
lichtgrau
11-fach
5.400
27-14-11-40
2002-482
2002-482
25
12
60.82
lichtgrau
12-fach
6.020
27-14-11-40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表