目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
812-110 - GROUND (EARTH) BUSBAR TERMINAL BLOCK 16 MM²/AWG 6 FRONT-ENTRY CAGE CLAMP®CONNECTION
WAGO
PG 12 - Patching Systems
Series 812
Powered by
CAD模型選擇
{wago/pg12/serie812/0812-0110_0999-0962.prj},{NB=812-110},{BESTNR=812-110},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=1.5 - 16},{QUERSCHNITT2=14 - 06},{ABISOLIERLAENGE=10},{HOEHE=42.50},{BREITE=38.00},{TIEFE=43.50},{ANZAHLKLEMMSTEL=3},{ANZAHLPOTENTIAL=3},{FARBE=grün-gelb},{GEWICHT=42.670},{ECLASS71=27-14-11-46},{LINKDE=http://www.wago.com/de/p/812-110},{LINKEN=http://www.wago.com/global/p/812-110},{FILENAME=812-110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
812-110
812-110
1.5 - 16
14 - 06
10
42.50
38.00
43.50
3
3
grün-gelb
42.670
27-14-11-46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表