目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
222-415 - CLASSIC Splicing Connector, for all conductor types, max. 4 mm², 5-conductor, with levers, gray housing, Surrounding air temperature: max 40°C
WAGO
PG 07 - PUSH wire connectors
Series 222
Powered by
CAD模型選擇
{wago/pg07/serie222/0222-0415_0999-0962.prj},{NB=222-415},{BESTNR=222-415},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=5 x 0,05 - 2,5},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=9 - 10},{SPANNUNG=400},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=2},{STROM=32},{P=5},{HOEHE=14.50},{BREITE=20.50},{TIEFE=26.60},{ANZAHLKLEMMSTEL=5},{ANZAHLPOTENTIAL=1},{FARBE=grau},{RGB=0.56,0.57,0.57,0},{GEWICHT=6.581},{ECLASS71=27-14-11-04},{LINKDE=http://www.wago.com/de/p/222-415},{LINKEN=http://www.wago.com/global/p/222-415},{FILENAME=222-415}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
WEIGHT
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
222-415
222-415
5 x 0,05 - 2,5
28 - 12
9 - 10
400
4
2
32
5
14.50
20.50
26.60
5
1
grau
6.581
27-14-11-04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表