目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
284-325 - End and intermediate plate, 2.5 mm thick
WAGO
PG 01 - Rail mounted terminal blocks
Series 284
Powered by
CAD模型選擇
{wago/pg01/serie284/0284-0325_0999-0962.prj},{NB=284-325},{BESTNR=284-325},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=33.70},{BREITE=2.50},{TIEFE=76.60},{FARBE=grau},{RGB=0.56,0.57,0.57,0},{GEWICHT=4.410},{ECLASS71=27-14-11-33},{ECLASS81=27-14-11-33},{LINKDE=http://www.wago.com/de/p/284-325},{LINKEN=http://www.wago.com/global/p/284-325},{FILENAME=284-325}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
284-325
284-325
33.70
2.50
76.60
grau
4.410
27-14-11-33
27-14-11-33
284-328
284-328
33.70
2.50
76.60
orange
4.360
27-14-11-33
27-14-11-33
284-330
284-330
33.70
2.50
76.60
lichtgrau
4.550
27-14-11-33
27-14-11-33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表