目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
RNM - Banjos; Metric DIN 7642
VOSS
Catalogue Hose Couplings
Banjos
Powered by
CAD模型選擇
{voss/3_larga/rn_ringstutzen/rn_rnm.prj},{NB=7000323600},{BZ=7000323600},{VK=HF/GP-BFE-M16-DN10},{BZLARGA=S30710308010},{VKLARGA=RNM 16 10},{INFO=Catalogue},{INFO2=Info},{D=M 16},{DN2=3/8”},{DN=10.000},{L=54.000},{M=24.500},{E=18.000},{G=47.000},{DX=16.200},{P=2.000},{R1=14.000},{R2=1.500},{R3=0.500},{R6=0.000},{L1=20.000},{L2=22.500},{L3=46.500},{L4=0.000},{W1=16.000},{W2=10.500},{W3=13.500},{W4=0.000},{A1=0.299},{AU1=0.300},{C=7.000},{K1=4.953},{K2=49.953},{TL=2.500},{R4=11.500},{R5=2.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
D
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
L
[mm]
M
[mm]
E
[mm]
G
重量
[g]
7000323100
7000323100
HF/GP-BFE-M12-DN06
S30710304006A
RNM 12 06
M 12
1/4”
6.000
46.500
18.500
12.500
21.000
7000323200
7000323200
HF/GP-BFE-M14-DN06
S30710306006
RNM 14 06
M 14
1/4”
6.000
49.500
21.500
14.000
31.000
7000323300
7000323300
HF/GP-BFE-M14-DN08
S30710306008A
RNM 14 08
M 14
5/16”
8.000
54.500
26.500
14.000
36.000
7000323400
7000323400
HF/GP-BFE-M14-DN10
S30710306010A
RNM 14 10
M 14
3/8”
10.000
56.000
26.500
14.000
38.000
7000323500
7000323500
HF/GP-BFE-M16-DN08
S30710308008
RNM 16 08
M 16
5/16”
8.000
52.500
24.500
18.000
45.000
7000323600
7000323600
HF/GP-BFE-M16-DN10
S30710308010
RNM 16 10
M 16
3/8”
10.000
54.000
24.500
18.000
47.000
7000323700
7000323700
HF/GP-BFE-M18-DN10
S30710310010
RNM 18 10
M 18
3/8”
10.000
57.000
27.500
20.000
73.000
7000323800
7000323800
HF/GP-BFE-M18-DN12
S30710310013A
RNM 18 13
M 18
1/2”
12.000
58.000
28.500
20.000
90.000
7000323900
7000323900
HF/GP-BFE-M22-DN12
S30710313013A
RNM 22 13
M 22
1/2”
12.000
60.500
31.000
22.000
105.000
7000324000
7000324000
HF/GP-BFE-M22-DN16
S30710313016A
RNM 22 16
M 22
5/8”
16.000
69.500
35.500
22.000
150.000
7000324100
7000324100
HF/GP-BFE-M26-DN16
S30710316016A
RNM 26 16
M 26
5/8”
16.000
72.000
38.000
29.000
179.000
7000324200
7000324200
HF/GP-BFE-M26-DN19
S30710316019A
RNM 26 19
M 26
3/4”
19.000
78.500
39.500
29.000
215.000
7000324300
7000324300
HF/GP-BFE-M30-DN19
S30710319019A
RNM 30 19
M 30
3/4”
19.000
82.000
43.000
30.000
237.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RNR - Banjos; Inch thread
VOSS
13.03.2024
BN 456 - Banjo fittings (DIN 7642 B), free-cutting steel, plain
Bossard Catalog
31.10.2023
1x_banjo_bolt - Series QR1-S Standard
Aventics
14.12.2022
A140X - Single Banjo Bolt, Complete, With 2 Teflon Seals
AIRWORK
27.06.2022
BN 353 - Hollow screws standard design (DIN 7643), free-cutting steel, zinc...
Bossard Catalog
31.10.2023
FLCAT ( ISO 12151-3 (ISO 6162-2)) - Flanges Type Caterpillar
VOSS
13.03.2024
Banjo bolt without outlet G 1/8 - Accessories
WOERNER Lubrication
13.07.2021
FL3 ( ISO 12151-3 / ISO 6162-1 ) - SAE J 518 Flanges 3000 PSI
VOSS
13.03.2024
DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series wi...
VOSS
13.03.2024
CEL ( ISO 12151-2 / ISO 8434-1) - Males 24° metric tread Light series
VOSS
13.03.2024
F 114 R ( ISO 8434-6) - Adaptors; Reducing Adaptor BSP cylindrical 60°
VOSS
14.04.2021
DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series...
VOSS
13.03.2024
带DS的普通结构摆动式管接头 - 公制精密螺纹,圆柱形,带金属边沿密封条
VOSS
11.04.2023
301119 - METRIC BOLT
FOR Fittings
06.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表