目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
MFL6 45 (SAE J 518 / ISO 12151-3 (ISO 6162-2)) - 6000 PSI for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
VOSS
Catalogue Hose Couplings
Flange high pressure
Powered by
CAD模型選擇
{voss/3_larga/mfl_flanschanschluss/mfl_mfl6_45.prj},{NB=7000101300},{BZ=7000101300},{VK=HF/F-E45-DN25-6S11/4-IL},{BZLARGA=S80936032025},{VKLARGA=MFL6 45 1\"1/4 25},{INFO=Catalogue},{INFO2=Info},{DNF=1 1/4”},{DN2=1”},{DN=25.000},{L=169.000},{C=19.000},{H=38.500},{M=95.000},{D=54.000},{G=685.000},{L3=10.200},{L4=25.000},{W1=35.700},{W2=44.600},{W3=43.500},{W4=29.000},{OS=43.500},{SL1=92.000},{SL2=79.000},{SL3=64.250},{SL4=57.750},{SL5=56.000},{SL6=21.347},{SW1=35.000},{SW2=25.000},{SW3=27.500},{SW4=24.700},{SR1=0.500},{SR2=1.000},{SK1=2.107},{R2=0.500},{CU=0.000},{LU=0.000},{AU1=6.000},{AU2=1.000},{VERSU=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DNF
DN Flange
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
D
[mm]
G
重量
[g]
7000100900
7000100900
HF/F-E45-DN19-6S3/4-IL
S80936019019
MFL6 45 3/4" 19
3/4”
3/4”
19.000
135.500
14.000
30.000
73.500
41.300
360.000
7002297600
7002297600
HF/F-E45-DN25-6S3/4-IL
S80936019025
MFL6 45 3/4" 25
3/4”
1”
25.000
150.500
14.000
30.000
76.500
41.300
400.000
7000101000
7000101000
HF/F-E45-DN19-6S1-IL
S80936025019
MFL6 45 1" 19
1”
3/4”
19.000
139.500
14.000
34.500
77.500
47.600
446.000
7000101200
7000101200
HF/F-E45-DN25-6S1-IL
S80936025025
MFL6 45 1" 25
1”
1”
25.000
164.000
19.000
33.500
90.000
47.600
550.000
7000072300
7000072300
HF/F-E45-DN32-6S1
S80936025032
MFL6 45 1" 32
1”
1 1/4”
31.000
173.500
19.000
33.500
93.500
47.600
670.000
7000101300
7000101300
HF/F-E45-DN25-6S11/4-IL
S80936032025
MFL6 45 1"1/4 25
1 1/4”
1”
25.000
169.000
19.000
38.500
95.000
54.000
685.000
7000101400
7000101400
HF/F-E45-DN32-6S11/4-IL
S80936032032
MFL6 45 1"1/4 32
1 1/4”
1 1/4”
31.000
191.000
25.000
41.500
111.000
54.000
880.000
7002297700
7002297700
HF/F-E45-DN38-6S11/4-IL
S80936032038
MFL6 45 1"1/4 38
1 1/4”
1 1/2”
38.000
205.000
25.000
41.500
113.500
54.000
1020.000
7000101500
7000101500
HF/F-E45-DN32-6S11/2-IL
S80936038032
MFL6 45 1"1/2 32
1 1/2”
1 1/4”
31.000
197.000
25.000
47.500
117.000
63.500
1127.000
7000101600
7000101600
HF/F-E45-DN38-6S11/2-IL
S80936038038
MFL6 45 1"1/2 38
1 1/2”
1 1/2”
38.000
222.000
31.000
49.000
130.500
63.500
1455.000
7002297800
7002297800
HF/F-E45-DN38-6S2-IL
S80936050038
MFL6 45 2" 38
2”
1 1/2”
38.000
236.000
31.000
61.000
144.500
79.400
2127.000
7000101700
7000101700
HF/F-E45-DN51-6S2-IL
S80936050050
MFL6 45 2" 50
2”
2”
51.000
275.000
41.000
64.500
171.000
79.400
2746.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表