目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
MFL3 ( SAE J 518 / ISO 12151-3 (ISO 6162-1)) - Flanges 3000 PSI for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
VOSS
Catalogue Hose Couplings
Flange high pressure
Powered by
CAD模型選擇
{voss/3_larga/mfl_flanschanschluss/mfl_mfl3.prj},{NB=7000097400},{BZ=7000097400},{VK=HF/F-S-DN25-3S11/4-IL},{BZLARGA=S80913032025},{VKLARGA=MFL3 1\"1/4 25},{INFO=Catalogue},{INFO2=Info},{DNF=1 1/4”},{DN2=1”},{DN=25.000},{L=138.500},{C=19.000},{M=64.500},{D=50.800},{G=425.000},{L1=2.900},{L2=2.700},{L3=7.900},{L4=14.000},{L5=55.500},{L6=59.500},{L7=74.250},{L8=80.750},{L9=82.500},{L10=117.153},{W1=35.700},{W2=44.600},{W3=42.500},{W4=29.000},{W5=33.000},{W6=25.000},{W7=27.500},{W8=24.700},{K1=2.107},{R1=0.500},{R2=0.200},{R3=0.500},{R4=1.000},{R5=0.500},{R6=1.000},{AU1=6.000},{AU2=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DNF
DN Flange
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
L
[mm]
C
[mm]
M
[mm]
D
[mm]
G
重量
[mm]
7000097000
7000097000
HF/F-S-DN19-3S3/4-IL
S80913019019
MFL3 3/4" 19
3/4”
3/4”
19.000
116.500
14.000
54.500
38.000
222.000
7000097100
7000097100
HF/F-S-DN19-3S1-IL
S80913025019
MFL3 1" 19
1”
3/4”
19.000
119.500
14.000
57.500
44.500
284.000
7000097300
7000097300
HF/F-S-DN25-3S1-IL
S80913025025
MFL3 1" 25
1”
1”
25.000
135.500
19.000
61.500
44.500
373.000
7000097400
7000097400
HF/F-S-DN25-3S11/4-IL
S80913032025
MFL3 1"1/4 25
1 1/4”
1”
25.000
138.500
19.000
64.500
50.800
425.000
7000097500
7000097500
HF/F-S-DN32-3S11/4-IL
S80913032032
MFL3 1"1/4 32
1 1/4”
1 1/4”
31.000
148.500
25.000
68.500
50.800
545.000
7000097600
7000097600
HF/F-S-DN32-3S11/2-IL
S80913038032
MFL3 1"1/2 32
1 1/2”
1 1/4”
31.000
151.500
25.000
71.500
60.300
631.000
7000097700
7000097700
HF/F-S-DN38-3S11/2-IL
S80913038038
MFL3 1"1/2 38
1 1/2”
1 1/2”
38.000
166.500
31.000
75.000
60.300
606.000
7000097800
7000097800
HF/F-S-DN38-3S2-IL
S80913050038
MFL3 2" 38
2”
1 1/2”
38.000
169.500
31.000
78.000
71.400
904.000
7000097900
7000097900
HF/F-S-DN51-3S2-IL
S80913050050
MFL3 2" 50
2”
2”
51.000
183.500
42.000
79.500
71.400
1177.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表