目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
MDKOR 45 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone with O-Ring for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
VOSS
Catalogue Hose Couplings
Metric 60° conical seal high pressure
Powered by
CAD模型選擇
{voss/3_larga/mdk60_dichtkegel_60/mdk60_mdkor_45.prj},{NB=7000304300},{BZ=7000304300},{DN=25.000},{CH=41.000},{L=169.500},{C=19.000},{H=39.000},{M=95.500},{G=630.000},{FX=33.249},{L1=1.275},{L2=15.000},{L3=1.000},{L4=2.000},{L5=10.600},{L6=1.980},{L7=30.000},{L8=5.297},{L9=22.000},{L10=30.000},{L11=92.000},{L12=79.000},{L13=64.250},{L14=57.750},{L15=56.000},{L16=21.347},{W1=40.500},{W2=33.800},{W3=22.990},{W4=30.300},{W5=30.500},{W6=29.000},{W7=35.000},{W8=25.000},{W9=27.500},{W10=24.700},{W11=23.250},{OS=43.500},{R1=0.300},{R2=0.800},{R3=0.500},{R4=1.000},{A1=0.500},{DL=0.000},{DW1=0.000},{K1=2.107},{AU1=0.200},{AU2=1.000},{VERSU=1.000},{VK=HF/60-SWOE45-25-DN25-IL},{BZLARGA=S80830125025},{VKLARGA=MDKOR 45 1\" 25},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
7000304200
7000304200
HF/60-SWOE45-20-DN19-IL
S80830119019
MDKOR 45 3/4" 19
G 3/4”
3/4”
19.000
32.000
140.000
14.000
34.500
78.000
17,1x1,6
330.000
7000304300
7000304300
HF/60-SWOE45-25-DN25-IL
S80830125025
MDKOR 45 1" 25
G 1”
1”
25.000
41.000
169.500
19.000
39.000
95.500
22,1x1,6
630.000
7000304400
7000304400
HF/60-SWOE45-32-DN32-IL
S80830132032
MDKOR 45 1"1/4 32
G 1 1/4”
1 1/4”
31.000
50.000
201.000
25.000
51.500
121.000
29,1x1,6
1100.000
7000304500
7000304500
HF/60-SWOE45-38-DN38-IL
S80830138038
MDKOR 45 1"1/2 38
G 1 1/2”
1 1/2”
38.000
60.000
235.000
31.000
60.000
143.500
35,1x1,6
1875.000
7000304600
7000304600
HF/60-SWOE45-50-DN51-IL
S80830150050
MDKOR 45 2" 50
G 2”
2”
51.000
70.000
279.000
41.000
68.500
175.000
48,1x1,6
2920.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表