Fig. 5285 - Non-return swing check valve
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5285.prj},{NB=175152(400)},{ARTNR=175152},{LODLEVEL=400},{BES=Epoxy coating},{DN=65},{AU=Pumpenschutzsensor 20-250 V AC/DC},{L=240},{F=185},{A=61},{B=160},{D=60},{W=13.0},{PN=16},{B1=119.02},{DX=45},{VAB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
AU
Version
ⁿ/ₐ
L
[mm]
F
ØF
[mm]
A
[mm]
B
[mm]
D
ØD
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 5285 50 175151
175151
Epoxy coating
50
Pump protection sensor 20...
200
165
58
155
60
9.5
16
Fig. 5285 65 175152
175152
Epoxy coating
65
Pump protection sensor 20...
240
185
61
160
60
13.0
16
Fig. 5285 80 175153
175153
Epoxy coating
80
Pump protection sensor 20...
260
200
66
170
60
15.0
16
Fig. 5285 100 175154
175154
Epoxy coating
100
Pump protection sensor 20...
300
220
75
180
60
18.0
16
Fig. 5285 150 175156
175156
Epoxy coating
150
Pump protection sensor 20...
400
285
103
225
60
31.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表