Fig. 8459 - LUG wafer valve
vonRoll hydro
VALVES AND FITTINGS
Butterfly shut-off valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/butterfly_shut_off_valves/8459.prj},{NB=175900(400)},{ARTNR=175900},{LODLEVEL=400},{BES=Epoxy coating},{DN=350},{F=497},{L=78},{FL=F10 / Vierkant 22},{H=305.0},{H1=468},{H2=248},{B=132.0},{D=331},{D1=250},{E=450},{G=60},{W=39.2},{PN=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal Diameter
[mm]
F
ØF
[mm]
L
[mm]
FL
Flansch ISO 5211
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
B
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
E
[mm]
G
[mm]
W
Weight
[kg]
PN
Pressure Rating
ⁿ/ₐ
Fig. 8459 50 175891
175891
Epoxy coating
50
121
43
F07 /Vierkant 11
136.0
206
62
4.5
29
125
200
43
3.6
16
Fig. 8459 65 175892
175892
Epoxy coating
65
165
46
F07 /Vierkant 11
145.0
215
70
10.0
48
125
200
43
4.0
16
Fig. 8459 80 175893
175893
Epoxy coating
80
179
46
F07 /Vierkant 11
151.0
221
89
18.0
67
125
200
43
4.3
16
Fig. 8459 100 175894
175894
Epoxy coating
100
206
52
F07 /Vierkant 11
175.0
260
106
25.0
88
125
300
43
6.3
16
Fig. 8459 125 175895
175895
Epoxy coating
125
238
56
F07 / Vierkant 14
190.0
275
120
35.0
113
125
300
43
7.4
16
Fig. 8459 150 175896
175896
Epoxy coating
150
265
56
F07 / Vierkant 14
203.0
288
132
48.0
141
125
300
43
8.4
16
Fig. 8459 200 175897
175897
Epoxy coating
200
336
60
F07 / Vierkant 17
245.5
326
164
71.0
192
200
450
50
16.3
16
Fig. 8459 250 175898
175898
Epoxy coating
250
396
58
F10 / Vierkant 22
271.0
351
200
91.5
242
200
450
50
22.7
16
Fig. 8459 300 175899
175899
Epoxy coating
300
462
78
F10 / Vierkant 22
296.0
376
235
112.0
291
250
450
60
34.2
16
Fig. 8459 350 175900
175900
Epoxy coating
350
497
78
F10 / Vierkant 22
305.0
468
248
132.0
331
250
450
60
39.2
16
Fig. 8459 400 175901
175901
Epoxy coating
400
572
106
F12 / Vierkant 27
378.0
619
286
146.0
381
400
321
71
74.5
16
Fig. 8459 450 175902
175902
Epoxy coating
450
630
118
F14 / Vierkant 36
417.0
658
315
166.0
430
400
321
71
111.0
16
Fig. 8459 500 175903
175903
Epoxy coating
500
708
132
F14 / Vierkant 36
440.0
682
355
184.0
478
400
321
86
107.0
16
Fig. 8459 200 175907
175907
Epoxy coating
200
336
60
F14 / Vierkant 17
245.5
326
164
71.0
192
200
450
50
16.3
10
Fig. 8459 250 175908
175908
Epoxy coating
250
396
58
F14 / Vierkant 22
271.0
351
200
91.5
242
200
450
50
22.7
10
Fig. 8459 300 175909
175909
Epoxy coating
300
462
78
F14 / Vierkant 22
296.0
376
235
112.0
291
250
450
60
34.2
10
Fig. 8459 350 175910
175910
Epoxy coating
350
497
78
F14 / Vierkant 22
305.0
468
248
132.0
331
250
450
60
39.2
10
Fig. 8459 400 175911
175911
Epoxy coating
400
572
106
F14 / Vierkant 27
378.0
619
286
146.0
381
400
321
71
74.5
10
Fig. 8459 450 175912
175912
Epoxy coating
450
638
118
F14 / Vierkant 36
417.0
658
315
166.0
430
400
321
71
111.0
10
Fig. 8459 500 175913
175913
Epoxy coating
500
708
132
F14 / Vierkant 36
440.0
682
355
184.0
478
400
321
86
107.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表