Fig. 8457 - LUG wafer valve
vonRoll hydro
VALVES AND FITTINGS
Butterfly shut-off valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/butterfly_shut_off_valves/8457.prj},{NB=175864(400)},{ARTNR=175864},{LODLEVEL=400},{BES=Epoxy coating},{DN=100},{L=52},{FLANSCH=F07 /Vierkant 11},{F=206},{H=175.0},{H1=260},{H2=106},{D=88},{B=25.0},{E=300},{W=7.8},{PN=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
L
[mm]
FLANSCH
ISO 5211
ⁿ/ₐ
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
D
[mm]
B
[mm]
E
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 8457 50 175861
175861
Epoxy coating
50
43
F07 /Vierkant 11
121
136.0
206
62
29
4.5
200
4.1
16
Fig. 8457 65 175862
175862
Epoxy coating
65
46
F07 /Vierkant 11
165
145.0
215
70
48
10.0
200
4.7
16
Fig. 8457 80 175863
175863
Epoxy coating
80
46
F07 /Vierkant 11
179
151.0
221
89
67
18.0
200
6.3
16
Fig. 8457 100 175864
175864
Epoxy coating
100
52
F07 /Vierkant 11
206
175.0
260
106
88
25.0
300
7.8
16
Fig. 8457 125 175865
175865
Epoxy coating
125
56
F07 /Vierkant 14
238
190.0
275
120
113
35.0
300
10.0
16
Fig. 8457 150 175866
175866
Epoxy coating
150
56
F07 /Vierkant 14
265
203.0
288
132
141
48.0
300
12.0
16
Fig. 8457 200 175867
175867
Epoxy coating
200
60
F07 /Vierkant 17
336
245.5
326
164
192
71.0
450
19.8
16
Fig. 8457 200 175877
175877
Epoxy coating
200
60
F07 /Vierkant 17
336
245.5
326
164
192
71.0
450
19.8
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表