Figure 2036 - VONROLL FFK 11 ECOFIT Double flanged elbow 11°
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with flange
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_flanges_with_f/2036.prj},{NB=Figure 2036-90407033(400)},{ARTNR=90407033},{BES=Epoxy},{LODLEVEL=400},{DN=800},{PN=10},{DEF=11},{T=213},{W=366.0},{NPK=-},{L1=134.290},{D1=1025.000},{D2=842.000},{NOH=24},{DH=41.000},{R=1221.000},{ANG=11.000},{T1=36.000},{ANGH=15.000},{K=950},{G=911}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
PN
[bar]
DEF
Deflection
[deg]
T
Length
[mm]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
Figure 2036 80
150110
Epoxy coating
80
10/16
11
130
9.5
242.451
Figure 2036 100
150111
Epoxy coating
100
10/16
11
140
11.9
242.452
Figure 2036 125
150112
Epoxy coating
125
10/16
11
150
15.3
242.453
Figure 2036 150
150113
Epoxy coating
150
10/16
11
160
19.0
242.454
Figure 2036 200
150114
Epoxy coating
200
10
11
180
26.0
242.343
Figure 2036 200
150115
Epoxy coating
200
16
11
180
25.0
242.655
Figure 2036 250
150116
Epoxy coating
250
10
11
210
41.5
242.344
Figure 2036 250
150117
Epoxy coating
250
16
11
210
41.0
242.656
Figure 2036 300
150118
Epoxy coating
300
10
11
255
60.0
242.345
Figure 2036 300
150119
Epoxy coating
300
16
11
255
59.5
242.657
Figure 2036 350
112558
Epoxy coating
350
10
11
105
47.5
242.346
Figure 2036 350
112653
Epoxy coating
350
16
11
105
53.0
-
Figure 2036 400
150120
Epoxy coating
400
10
11
113
58.0
242.347
Figure 2036 400
150121
Epoxy coating
400
16
11
113
67.5
-
Figure 2036 500
150122
Epoxy coating
500
10
11
135
85.0
-
Figure 2036 600
150124
Epoxy coating
600
10
11
174
157.0
-
Figure 2036 600
150125
Epoxy coating
600
16
11
174
202.0
-
Figure 2036 800
90407033
Epoxy coating
800
10
11
213
366.0
-
Figure 2036 800
90415171
Epoxy coating
800
16
11
213
428.0
-
Figure 2036 80
90407708
Enamel coating
80
10/16
11
130
9.7
-
Figure 2036 100
90407712
Enamel coating
100
10/16
11
140
12.0
-
Figure 2036 125
90417133
Enamel coating
125
10/16
11
150
16.0
-
Figure 2036 150
90407716
Enamel coating
150
10/16
11
160
19.5
-
Figure 2036 200
90407720
Enamel coating
200
10
11
180
26.0
-
Figure 2036 200
90417137
Enamel coating
200
16
11
180
26.0
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表