DUKTUS P plug BLS - Socket sealing plug BLS with 2" internal thread
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with BLS push in socket
FITTINGS WITH BLS
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_fittings_with_bls_ps/fittings_with_ps/p_bls.prj},{NB=0106080236(400)},{ARTNR=0106080236},{BES=Epoxy},{LODLEVEL=400},{DN=125},{PFA=100},{W=6.7},{NPK=237.313},{L1=195.000},{L2=165.000},{D1=143.000},{D2=127.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
PFA
[bar]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
DUKTUS P plug BLS 80 0106...
0106080234
Epoxy coating
80
100
3.6
237.311
DUKTUS P plug BLS 100 010...
0106080235
Epoxy coating
100
100
4.6
237.312
DUKTUS P plug BLS 125 010...
0106080236
Epoxy coating
125
100
6.7
237.313
DUKTUS P plug BLS 150 010...
0106080237
Epoxy coating
150
100
9.0
237.314
DUKTUS P plug BLS 200 010...
0106080238
Epoxy coating
200
100
14.3
237.315
DUKTUS P plug BLS 250 010...
0106080239
Epoxy coating
250
100
27.5
237.316
DUKTUS P plug BLS 300 010...
0106080240
Epoxy coating
300
100
49.5
237.317
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表