目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
SNS - ROD EYE MOUNTING
Vesta
Pneumatic actuators
Compact cylinders - ISO 21287
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/compact_iso_21287/accessories/sns.prj},{NB=SNS/32_32_0},{CODE=SNS/32},{BORE=32},{ANGLE=0},{A=57},{AX=6.500},{B=14},{BX=9.530},{C=10.5},{CH=17},{D=15},{E=10},{F=M10x1.25},{FX=10.000},{PX=1.250},{G=20},{H=43},{M=19},{MX=7.500},{R=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
BORE
Bore
[mm]
A
[mm]
B
[mm]
C
[mm]
CH
[mm]
D
[mm]
E
ØE H7
[mm]
F
ⁿ/ₐ
G
[mm]
H
[mm]
M
ØM
[mm]
R
ØR
[mm]
SNS/12
SNS/12
12
40
9
6.8
11
10
6
M6x1
12
30
13
20
SNS/16
SNS/16
16
40
9
6.8
11
10
6
M6x1
12
30
13
20
SNS/20
SNS/20
20
48
12
9.0
13
12
8
M8x1.25
16
36
16
24
SNS/25
SNS/25
25
57
14
10.5
17
15
10
M10x1.25
20
43
19
28
SNS/32
SNS/32
32
57
14
10.5
17
15
10
M10x1.25
20
43
19
28
SNS/40
SNS/40
40
66
16
12.0
19
17
12
M12x1.25
22
50
22
32
SNS/50-63
SNS/50-63
50
85
21
15.0
22
23
16
M16x1.5
28
64
27
42
SNS/50-63
SNS/50-63
63
85
21
15.0
22
23
16
M16x1.5
28
64
27
42
SNS/80-100
SNS/80-100
80
102
25
18.0
30
27
20
M20x1.5
33
77
34
50
SNS/80-100
SNS/80-100
100
102
25
18.0
30
27
20
M20x1.5
33
77
34
50
SNS/125
SNS/125
125
145
37
25.0
41
36
30
M27x2
51
110
50
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表