目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
FS - CLEVIS (ROD) MOUNTING
Vesta
Pneumatic actuators
Compact cylinders - ISO 21287
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/compact_iso_21287/accessories/fs.prj},{NB=FS/10x1.25_32},{CODE=FS/10x1.25},{BORE=32},{A=52},{B=20},{B3=26},{B3NUM=26.0},{C=10},{D=20},{E=15},{F=M10x1.25},{G=18},{H=40},{I=10},{M=10},{P=1.25},{R=14},{L=18},{H1=10.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
BORE
Bore
[mm]
A
[mm]
B
[mm]
B3
ⁿ/ₐ
C
B12
[mm]
D
[mm]
E
[mm]
F
ØF
ⁿ/ₐ
G
ØG
[mm]
H
[mm]
I
ØI H9
[mm]
FS/6x1
FS/6x1
16
31
12
16
6
12
9
M6x1
10
24
6
FS/8x1.25
FS/8x1.25
20
42
16
22
8
16
12
M8x1.25
14
32
8
FS/10x1.25
FS/10x1.25
25
52
20
26
10
20
15
M10x1.25
18
40
10
FS/10x1.25
FS/10x1.25
32
52
20
26
10
20
15
M10x1.25
18
40
10
FS/12x1.25
FS/12x1.25
40
62
24
32
12
24
18
M12x1.25
20
48
12
FS/16x1.5
FS/16x1.5
50
83
32
40
16
32
24
M16x1.5
26
64
16
FS/16x1.5
FS/16x1.5
63
83
32
40
16
32
24
M16x1.5
26
64
16
FS/20x1.5
FS/20x1.5
80
105
40
48
20
40
30
M20x1.5
34
80
20
FS/20x1.5
FS/20x1.5
100
105
40
48
20
40
30
M20x1.5
34
80
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表