suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
SF-280.. - Female without threaded bushing
Univer
Cylinders
Rodless cylinders S1_S5 Ø25÷50 mm
Mounting parts S1_S5 Ø25÷50
Powered by
CAD模型選擇
{univer/cylinders/s1_s5/parts/sf_28_assmtab.prj},{NB=SF-28025(25)},{CYL=25},{IDNR=},{LA=70.5},{LB=13.0},{LC=18},{LD=10},{HC=64},{M=0.073},{PNR=SF-28025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CYL
Cylinder
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
HC
[mm]
M
Mass
[mm]
PNR
Part number
ⁿ/ₐ
SF-28025
25
70.5
13.0
18
10
64
0.073
SF-28025
SF-28032
32
83.4
17.2
22
12
84
0.152
SF-28032
SF-28032
40
103.0
17.2
22
12
84
0.152
SF-28032
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表