suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-11S - Articulated rear hinge in die-cast aluminum
Univer
Cylinders
2 or 3- stage telescopic pneumatic cylinders Ø32÷63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rt/parts/kf_11s.prj},{NB=KF-11040S },{IDNR=},{CYL=40},{REF=KF-11040S},{GEW=0.20},{WKL=4},{DA=18.0},{CD=12},{DC=16.5},{CC=54},{DE=12.0},{DF=16},{FL=25.8},{DE1=13.500},{DF1=16.000},{DF2=12.000},{DF3=22.500},{TG=38.000},{LD=6.200},{BDF=47.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CYL
Cylinder
[mm]
REF
Code
ⁿ/ₐ
GEW
Weight
[kg]
WKL
Angle ° (±)
ⁿ/ₐ
DA
Radius
[mm]
CD
Diameter H9
[mm]
DC
Distance
[mm]
CC
Height
[mm]
DF
Width
[mm]
FL
Distance
[mm]
KF-11032S
32
KF-11032S
0.10
4
15.0
10
14.0
48
14
22.0
KF-11040S
40
KF-11040S
0.20
4
18.0
12
16.5
54
16
25.8
KF-11050S
50
KF-11050S
0.30
4
20.0
12
17.5
65
16
27.0
KF-11063S
63
KF-11063S
0.35
4
21.0
16
21.5
75
21
31.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表