suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
RM - Compact cylinders- ISO-21287 Ø16-Ø63 mm
Univer
Cylinders
Compact cylinders UNITOP RU P/7 & ISO-21287 Ø16-Ø63 mm
Powered by
CAD模型選擇
{univer/cylinders/rp/rm_asy.prj},{NB=RM 100 025 0005 -(0)},{CYL=25},{AF=10},{AM=16},{AG=16},{BG=16},{D1=2},{D=3.8},{DF=6.1},{DG=5},{DT=8},{E1=37},{E2=39},{FA=15.6},{FF=30},{GG=5.0},{HG=9},{LB=4.5},{LM=8},{LK=1},{LW=5},{MM=10},{P1=2.0},{PJ1=23},{PL=8.0},{RR=4.2},{SW=8},{SW1=17},{SW2=0},{TG1=26.0},{TG2=26.0},{WH=6},{ZA1=39},{ZJ1=45},{ZM1=51},{ZX1=53},{ZZ1=59},{R=0.0},{EEMIN=0.000},{EEMAX=0.000},{DKF=0},{PKF=0.00},{DKK=0},{PKK=0.00},{H1=0.0},{H2=0.0},{H3=0.0},{DRT=5},{PRT=4.13},{HE=18.0},{HT=12.1},{DBC=5},{PBC=0.8},{DV=0},{HV=0.0},{MC200=205.000},{MIC200=2.650},{MMP200=60.000},{MIMP200=0.900},{MC220=291.500},{MMP220=111.500},{MC400=240.000},{MMP400=95.000},{MC420=326.500},{MMP420=146.500},{SR=RM},{TYP=100},{HUB=5},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CYL
Tandem cylinder
[mm]
AF
Depth
[mm]
AM
Length
[mm]
AG
Distance
[mm]
BC
Thread/screw thread
ⁿ/ₐ
BG
Depth
[mm]
D1
Diameter H11
[mm]
DF
Diameter
[mm]
DG
Diameter
[mm]
DT
Diameter
[mm]
E1
Width
[mm]
E2
Width
[mm]
EE
Thread/screw thread
ⁿ/ₐ
FA
Distance
[mm]
FF
Diameter
[mm]
GG
Distance
[mm]
HG
Distance
[mm]
KF
Thread/screw thread
ⁿ/ₐ
KK
Thread/screw thread
ⁿ/ₐ
LB
Depth
[mm]
LM
Length
[mm]
LK
Depth
[mm]
LW
Depth
[mm]
MM
Diameter
[mm]
P1
Depth
[mm]
PJ
Distance
[mm]
PL
Distance
[mm]
RR
Diameter
[mm]
RT
Thread/screw thread
ⁿ/ₐ
SW
Width across flats
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
TG
Distance
[mm]
WH
Length
[mm]
ZA
Length
[mm]
ZJ
Length
[mm]
ZM
Length
[mm]
ZX
Length
[mm]
ZZ
Length
[mm]
MC
Mass cylinder stroke 0
[g]
MIC
Mass increase by mm stroke- cylinder
[g]
MMP
Mass moving parts stroke 0
[g]
MIMP
Mass increase by mm stroke- moving parts
[g]
RM 100 016 0005
16
8
12
12
M3
16
2
4.1
3
6
28
30
M5
9.9
19
3.0
5
M4
M6x1
3.2
6
1
5
8
2.0
21
8.0
3.2
M4
7
13
0
18.0
5
37
42
47
48
53
205.0
2.65
60.0
0.90
RM 100 020 0005
20
10
16
16
M4
16
2
6.1
4
7
32
34
M5
12.0
24
4.0
7
M6
M8x1.25
4.2
8
1
5
10
2.0
21
8.0
4.2
M5
8
17
0
22.0
6
37
43
49
51
57
205.0
2.65
60.0
0.90
RM 100 025 0005
25
10
16
16
M5
16
2
6.1
5
8
37
39
M5
15.6
30
5.0
9
M6
M8x1.25
4.5
8
1
5
10
2.0
23
8.0
4.2
M5
8
17
0
26.0
6
39
45
51
53
59
205.0
2.65
60.0
0.90
RM 100 032 0005
32
12
19
28
M5
18
14
8.2
5
9
46
47
G1/8
19.8
37
5.2
11
M8
M10x1.25
5.3
10
2
5
12
2.5
29
7.5
5.2
M6
10
17
17
32.5
7
44
51
58
61
68
205.0
2.65
60.0
0.90
RM 100 040 0005
40
12
19
33
M5
18
14
8.2
5
9
56
57
G1/8
23.3
42
5.2
15
M8
M10x1.25
5.3
10
2
5
12
2.5
30
7.5
5.2
M6
10
17
19
38.0
7
45
52
59
62
69
305.0
3.30
75.0
0.90
RM 100 050 0005
50
16
22
42
M6
24
18
10.2
6
11
66
67
G1/8
29.7
52
6.2
19
M10
M12x1.25
6.5
12
2
6
16
2.5
30
7.5
6.5
M8
13
19
24
46.5
8
45
53
61
65
73
450.0
4.70
120.0
1.60
RM 100 063 0005
63
16
22
50
M6
24
18
10.2
6
11
79
80
G1/8
35.4
64
6.2
25
M10
M12x1.25
6.5
12
2
6
16
2.5
35
7.5
6.5
M8
13
19
24
56.5
8
50
58
66
70
78
735.0
5.65
200.0
1.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表