suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
RSF-09 - Adaptor ring for rear centering ISO 21287
Univer
Cylinders
Compact cylinders UNITOP RU P/7 & ISO-21287 Ø16-Ø63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rp/parts/rsf_09.prj},{NB=RSF-09040 },{IDNR=},{PN=RSF-09040},{CYL=40},{B=35},{VD1=3},{D1=14},{P1=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part number
[mm]
CYL
Cylinder
[mm]
B
Diameter
[mm]
VD1
Length
[mm]
D1
Diameter
[mm]
P1
Length
[mm]
RSF-09032
RSF-09032
32
30
3
14
2.5
RSF-09040
RSF-09040
40
35
3
14
2.5
RSF-09050
RSF-09050
50
40
3
18
2.5
RSF-09063
RSF-09063
63
45
3
18
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表