suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
RPF-28 - Flange for female rod in die-cast aluminium
Univer
Cylinders
Compact cylinders UNITOP RU P/7 & ISO-21287 Ø16-Ø63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rp/parts/rpf_28.prj},{NB=RPF-28025 },{IDNR=},{PN=RPF-28025},{CYL=25},{FA=15.6},{FF=30},{LM=8},{D=0},{MM=0},{SW=0},{MASS=0.020},{HG=0.00},{DS1=0.0},{AG=0},{DF=0.0},{DG1=0},{DG2=0},{BC1=0.0},{BC2=0.0},{R=0.0},{LM1=0},{SW2=0},{VERS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Cylinder
[mm]
FA
[mm]
FF
[mm]
LM
[mm]
MASS
Weight
[kg]
RPF-28016
RPF-28016
16
9.9
19
6
0.007
RPF-28020
RPF-28020
20
12.0
24
8
0.018
RPF-28025
RPF-28025
25
15.6
30
8
0.020
RPF-28032
RPF-28032
32
19.8
37
10
0.024
RPF-28040
RPF-28040
40
23.3
42
10
0.035
RPF-28050
RPF-28050
50
29.7
52
12
0.057
RPF-28063
RPF-28063
63
35.4
64
12
0.094
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表