suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-17 - Articulated self-lubricating fork in zinc-plated steel
Univer
Cylinders
Compact cylinders UNITOP RU P/7 & ISO-21287 Ø16-Ø63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rp/parts/kf_17.prj},{NB=MF-17020 },{IDNR=},{PN=MF-17020},{CYL=20-25},{ANG=13},{CH=14},{KK=M8x1.25},{HA=8},{HB=36},{HC=12},{HD=12},{HE=16},{HF=10.4},{MASS=0.046},{R=0.800},{DK=8},{PK=1.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Cylinder
[mm]
ANG
Angle
[°]
CH
Width across flats
[mm]
KK
Thread
ⁿ/ₐ
HA
Diameter H7
[mm]
HB
Distance
[mm]
HC
Height
[mm]
HD
Radius 0/-0.12
[mm]
HE
Distance
[mm]
HF
Diameter
[mm]
MASS
Weight
[kg]
MF-17012
MF-17012
16
13
11
M6x1
6
30
9
10
12
9.0
0.026
MF-17020
MF-17020
20-25
13
14
M8x1.25
8
36
12
12
16
10.4
0.046
KF-17025
KF-17025
32-40
13
17
M10x1.25
10
43
14
14
20
12.9
0.076
KF-17040
KF-17040
50-63
13
19
M12x1.25
12
50
16
16
22
15.4
0.110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表