suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-15 - Double hinge in zinc-plated steel with pin for ISO 8140 rod
Univer
Cylinders
Compact cylinders UNITOP RU P/7 & ISO-21287 Ø16-Ø63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rp/parts/kf_15.prj},{NB=MF-15020 },{IDNR=},{PN=MF-15020},{CYL=20-25},{CE=32},{CK=8},{CL=16},{CM=8},{ER=10},{KK=M8x1.25},{L=22},{LE=16},{MASS=0.046},{DK=8},{PK=1.25},{R=0.4},{R1=6.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Cylinder
[mm]
CE
Distance
[mm]
CK
Diameter
[mm]
CL
Width
[mm]
CM
Distance B12
[mm]
ER
Radius
[mm]
KK
Thread
ⁿ/ₐ
L
Height
[mm]
LE
Distance
[mm]
MASS
Weight
[kg]
MF-15016
MF-15016
16
24
6
12
6
7
M6x1
16
12
0.019
MF-15020
MF-15020
20-25
32
8
16
8
10
M8x1.25
22
16
0.046
KF-15032
KF-15032
32-40
40
10
20
10
16
M10x1.25
26
20
0.090
KF-15040
KF-15040
50-63
48
12
24
12
19
M12x1.25
32
24
0.015
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表