suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-16 - Rod nut in zinc-plated steel
Univer
Cylinders
Oval cylinders Ø18÷80 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/ov/parts/kf_16.prj},{NB=KF-16032-32 },{IDNR=},{CYL=32},{ZM=M10x1.25},{KK=17},{OR=6},{PN=KF-16032},{DZ=10},{PZ=8.647},{OR1=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CYL
Cylinder
[mm]
ZM
Thread
ⁿ/ₐ
KK
Width across flats
[mm]
OR
Lenght
[mm]
PN
Part number
ⁿ/ₐ
MF-16020
18
M8
13
5
MF-16020
KF-16032
25
M10x1.25
17
6
KF-16032
KF-16032
32
M10x1.25
17
6
KF-16032
KF-16040
40
M12x1.25
19
7
KF-16040
KF-16050
50
M16x1.5
24
8
KF-16050
KF-16050
63
M16x1.5
24
8
KF-16050
KF-16050
80
M16x1.5
24
8
KF-16050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表