suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
MF-13 - Foot bracket in zinc-plated steel for Ø8÷25mm (MS 3)
Univer
Cylinders
Microcylinders Ø8÷25 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/m/parts/mf_13.prj},{NB=MF-13012(12) },{IDNR=},{PN=MF-13012},{CYL=12},{AB=5.5},{AO=6},{AT=4},{AU=14},{NH=20},{R=13},{S=8},{SA=78},{SA1=30},{TR=32},{US=42},{XA=86},{XS=32},{MASS=0.04},{R1=1.5},{R2=5.5},{B=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Cylinder
[mm]
AB
Diameter H13
[mm]
AO
Distance
[mm]
AT
Width
[mm]
AU
Distance +0.3
[mm]
NH
Distance ±0.3
[mm]
R
[mm]
S
Distance
[mm]
SA
Distance
[mm]
SA1
Distance
[mm]
TR
Distance Js14
[mm]
US
Length
[mm]
XA
Distance
[mm]
XS
Distance ±1.4
[mm]
MASS
Weight
[kg]
MF-13008
MF-13008
8-10
4.5
5
3
11
16
10
5
68
30
25
35
73
24
0.02
MF-13012
MF-13012
12
5.5
6
4
14
20
13
8
78
30
32
42
86
32
0.04
MF-13012
MF-13012
16
5.5
6
4
14
20
13
8
84
36
32
42
92
32
0.04
MF-13020
MF-13020
20
6.6
8
5
17
25
20
7
102
44
40
54
109
36
0.09
MF-13020
MF-13020
25
6.6
8
5
17
25
20
11
103
45
40
54
114
40
0.09
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表