suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
M - Microcylinders
Univer
Cylinders
Microcylinders Ø8÷25 mm
Powered by
CAD模型選擇
{univer/cylinders/m/m_asy.prj},{NB=M100-012-0010-- [0]},{CYL=12},{AM=16},{B=16},{BA=16},{CD=6},{D=13.3},{E=17.0},{E1=9.50},{E2=10.00},{EW=12},{KV=24},{KV1=10},{F=5.0},{KW=8},{KW1=4.0},{L=9},{LL1=50},{LL2=72},{LL3=94},{MM=6},{MR=16},{SW=5},{VD=1.5},{WA=4.0},{WB=0.0},{WD=17},{WF1=22},{XC1=75},{BD=16},{P=1.50},{EW1=8.50},{ED=20},{DE=5.000},{DEMIN=4.019},{DK=6},{PK=1.00},{AW=3.0},{SR=M},{TYPP= 1, ' 1 Stainless steel rod ', 2 , ' 2 Chromium-plated steel rod ', 3 , ' 3 Stainless steel rod reduced ', 5 , ' 5 Stainless steel rod reduced version with rear supply'},{BE=M16x1.5},{EE=M5x0.8},{KK=M6x1},{IDNR=},{TYP=1},{TYP1=0},{HUB=10},{HUBST=0},{OPT=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SR
Series
ⁿ/ₐ
CYL
Bore
[mm]
AM
Width screw thread
[mm]
B
Diameter h10
[mm]
BA
Diameter H10
[mm]
BE
Thread/screw thread
ⁿ/ₐ
CD
Diameter H9
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
E1
Distance
[mm]
E2
Distance
[mm]
EE
Thread
ⁿ/ₐ
EW
Height d13
[mm]
KV
Width across flats
[mm]
KV1
Width across flats
[mm]
F
Distance
[mm]
KK
Thread/screw thread
ⁿ/ₐ
KW
Length
[mm]
KW1
Length
[mm]
L
Distance
[mm]
L1
Distance
[mm]
L2
Distance
[mm]
L3
Distance
[mm]
MM
Diameter
[mm]
MR
[mm]
SW
Width across flats
[mm]
VD
Distance
[mm]
WA
Distance
[mm]
WB
Distance
[mm]
WD
Distance
[mm]
WF
Distance ±1.2
[mm]
XC
Distance ±1
[mm]
M100-08-0010--
M
8
12
12
0
M12x1.25
4
9.3
14.0
8.00
8.50
M5x0.8
8
19
7
5.0
M4x0.7
7
2.8
7
46
62
78
4
12
3
1.5
0.0
0.0
12
16
64
M100-010-0010--
M
10
12
12
12
M12x1.25
4
11.3
14.0
8.00
8.50
M5x0.8
8
19
7
5.0
M4x0.7
7
2.8
7
46
62
78
4
12
3
1.5
4.0
0.0
12
16
64
M100-012-0010--
M
12
16
16
16
M16x1.5
6
13.3
17.0
9.50
10.00
M5x0.8
12
24
10
5.0
M6x1
8
4.0
9
50
72
94
6
16
5
1.5
4.0
0.0
17
22
75
M100-016-0010--
M
16
16
16
16
M16x1.5
6
17.3
20.8
10.40
9.60
M5x0.8
12
24
10
5.5
M6x1
8
4.0
8
56
78
100
6
16
5
1.5
5.5
1.5
17
22
82
M100-020-0010--
M
20
20
22
22
M22x1.5
8
21.6
27.7
13.85
12.00
G1/8
16
32
13
8.0
M8x1.25
10
5.0
11
68
92
116
8
18
7
2.0
5.5
2.0
19
24
95
M100-025-0010--
M
25
22
22
22
M22x1.5
8
26.6
30.7
15.35
13.75
G1/8
16
32
17
8.0
M10x1.25
10
6.0
15
69
97
125
10
18
9
2.0
9.0
2.0
22
28
104
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表