suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-23 - Fork with angle-mounted articulated pin
Univer
Cylinders
Cylinders Ø32÷200 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/k/parts/kf_23.prj},{NB=KF-23040(40)},{IDNR=},{PN=KF-23040},{CYL=40},{CH=19},{CH1=17},{LG=50},{KK=M12x1.25},{IB=36},{ID=17},{LA=19.0},{LB=42},{LC=27},{LD=57.5},{LE=50},{LF=66},{MASS=0.165},{DK=12},{PK=1.25},{R=0.29}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Tandem cylinder
[mm]
CH
Width across flats
[mm]
CH1
Width across flats
[mm]
LG
Angle
[°]
KK
Thread/screw thread
[mm]
IB
Width
[mm]
ID
Thread lenght
[mm]
LA
Distance ± 0.3
[mm]
LB
Distance
[mm]
LC
Thread lenght
[mm]
LD
Height
[mm]
LE
Distance
[mm]
LF
Length
[mm]
MASS
Weight
[mm]
KF-23025
KF-23025
32
17
11
50
M10x1.25
32
15
17.0
37
21
50.5
43
57
0.110
KF-23040
KF-23040
40
19
17
50
M12x1.25
36
17
19.0
42
27
57.5
50
66
0.165
KF-23050
KF-23050
50-63
22
19
40
M16x1.5
47
23
23.5
60
33
79.5
64
84
0.330
KF-23080
KF-23080
80-100
30
24
32
M20x1.5
58
25
27.0
68
40
90.0
77
99
0.540
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表