suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-12-(Fl) - Front/rear flange in zinc -plated steel,ISOMF1-MF2
Univer
Cylinders
Cylinders Ø32÷200 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/k/parts/kf12.prj},{NB=KF-12063---(FL)},{IDNR=},{CYL=63},{REF=KF-12063},{GEW=0.65},{E=75},{FB=9.0},{MF=12},{R=50},{TF=100},{UF=120},{TG=56.5},{DCB=45},{LD=9.0},{H=3},{VERS=1},{D=5.5},{C=15.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CYL
Cylinder
[mm]
REF
Code
ⁿ/ₐ
GEW
Weight
[kg]
E
Width
[mm]
FB
Diameter H13
[mm]
MF
Distance ±0.2
[mm]
R
Distance Js14
[mm]
TF
Distance Js14
[mm]
UF
Altezza
[mm]
D
[mm]
C
[mm]
KF-12032
32
KF-12032
0.20
45
7.0
10
32
64
80
5.0
10.5
KF-12040
40
KF-12040
0.25
52
9.0
10
36
72
90
5.0
11.0
KF-12050
50
KF-12050
0.50
65
9.0
12
45
90
110
5.5
15.0
KF-12063
63
KF-12063
0.65
75
9.0
12
50
100
120
5.5
15.0
KF-12080
80
KF-12080
1.50
95
12.0
16
63
126
150
8.0
18.0
KF-12100
100
KF-12100
2.20
115
14.0
16
75
150
170
8.0
18.0
KF-12125
125
KF-12125
4.10
140
16.0
20
90
180
205
9.5
20.0
KF-12160
160
KF-12160
7.00
180
18.0
20
115
230
260
10.5
26.0
KF-12200
200
KF-12200
12.40
220
22.0
25
135
270
300
12.5
26.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KF-13 - Angle bracket in zinc-plated steel ISO MS1
Univer
28.06.2016
KF-14 - Intermediate hinge ISO MT4 with fixing grub screws only for "K" cyl...
Univer
28.06.2016
KF-15 - Double hinge in zinc-plated steel with pin for ISO 8140 rod
Univer
15.05.2017
KF-16 - Piston rod locknut(zinc-plated steel)
Univer
28.06.2016
KF-17 - Articulated self-lubricating fork in zinc plated steel
Univer
28.06.2016
KD - Cylinder
Univer
28.06.2016
K - Cylinder
Univer
28.06.2016
KF-18 - Pin in zinc-plated steel with 2 circlips
Univer
28.06.2016
KF-19 - Counter-hinge 90° in die-cast aluminium
Univer
28.06.2016
L1-N - Locking unit (without fixing screws)
Univer
28.06.2016
RP - Compact cylinders-UNITOP RU P/7 Ø16-Ø63 mm
Univer
28.06.2016
K-A - Tandem cylinder
Univer
28.06.2016
KF-22 - Fork with axially mounted articulated pin
Univer
28.06.2016
RPF-12 - Front and rear flange in zinc-plated steel-UNITOP RU-P/7 and ISO21...
Univer
15.05.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表