HT
unitray
FASTRAY
Horizontal Tee Crosses Wyes
Horizontal Reducing Tee
Powered by
CAD模型選擇
{unitray/fastray/horizontal_tee_crosses_wyes/horizontal_reducing_tee/ht.prj},{NB=FAS-HTT253},{SHA256=MJTe4R+0VVZ2E2tuJuStYf8Ea7kyGVbuAyLq7gf7T1o=},{INAME=00131__hta2d253},{PN=FAS-HTT253},{DESC=Horizontal Reducing Tee},{MF=T - 316 Stainless},{SIDEHT=2 - 50mm (2)\"},{W1=5 - 300mm},{W2=3 - 150mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
W1
Width
ⁿ/ₐ
W2
Width
ⁿ/ₐ
FAS-HTA221
FAS-HTA221
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
2 - 100mm
1 - 50mm
FAS-HTA231
FAS-HTA231
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
3 - 150mm
1 - 50mm
FAS-HTA232
FAS-HTA232
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
4 - 200mm
2 - 100mm
FAS-HTA241
FAS-HTA241
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
5 - 300mm
1 - 50mm
FAS-HTA242
FAS-HTA242
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
6 - 450mm
2 - 100mm
FAS-HTA243
FAS-HTA243
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
7 - 600mm
3 - 150mm
FAS-HTA251
FAS-HTA251
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
5 - 300mm
1 - 50mm
FAS-HTA252
FAS-HTA252
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
5 - 300mm
2 - 100mm
FAS-HTA253
FAS-HTA253
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
5 - 300mm
3 - 150mm
FAS-HTA254
FAS-HTA254
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
5 - 300mm
4 - 200mm
FAS-HTA261
FAS-HTA261
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
6 - 450mm
1 - 50mm
FAS-HTA262
FAS-HTA262
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
6 - 450mm
2 - 100mm
FAS-HTA263
FAS-HTA263
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
6 - 450mm
3 - 150mm
FAS-HTA264
FAS-HTA264
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
6 - 450mm
4 - 200mm
FAS-HTA265
FAS-HTA265
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
6 - 450mm
5 - 300mm
FAS-HTA271
FAS-HTA271
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
7 - 600mm
1 - 50mm
FAS-HTA272
FAS-HTA272
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
7 - 600mm
2 - 100mm
FAS-HTA273
FAS-HTA273
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
7 - 600mm
3 - 150mm
FAS-HTA274
FAS-HTA274
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
7 - 600mm
4 - 200mm
FAS-HTA275
FAS-HTA275
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
7 - 600mm
5 - 300mm
FAS-HTA276
FAS-HTA276
Horizontal Reducing Tee
A - Aluminum
2 - 50mm (2)"
7 - 600mm
6 - 450mm
FAS-HTG221
FAS-HTG221
Horizontal Reducing Tee
G-Galvanized
2 - 50mm (2)"
2 - 100mm
1 - 50mm
FAS-HTG231
FAS-HTG231
Horizontal Reducing Tee
G-Galvanized
2 - 50mm (2)"
3 - 150mm
1 - 50mm
FAS-HTG232
FAS-HTG232
Horizontal Reducing Tee
G-Galvanized
2 - 50mm (2)"
4 - 200mm
2 - 100mm
FAS-HTG241
FAS-HTG241
Horizontal Reducing Tee
G-Galvanized
2 - 50mm (2)"
5 - 300mm
1 - 50mm
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表