Ladder - Aluminum E1 Long Span 203mm Siderail
unitray
Cable Tray Vertical Tee Fittings
Aluminum E1 Long Span 203mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_vertical_tee_fittings/aluminum_e1_long_span_203mm_siderail/ladder.prj},{NB=VTA-9964},{SHA256=gMUC1I/9fXWxq0uVV1IMwQjbPwsBZnVSCmOXYcfCjb4=},{INAME=00307__vta2d9964},{DESC=Vertical Tee Fitting},{MF=Aluminum},{SIDEHT=9 - E / 203 mm (8.0)\"},{R=9 - 915},{W=6 - 450 mm (18)\"},{RS=4 - Ladder},{PN=VTA-9964}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
VTA-9634
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
6 - 610
3 - 203 mm (8)"
4 - Ladder
VTA-9634
VTA-9654
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
6 - 610
5 - 300 mm (12)"
4 - Ladder
VTA-9654
VTA-9664
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
6 - 610
6 - 450 mm (18)"
4 - Ladder
VTA-9664
VTA-9674
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
6 - 610
7 - 600 mm (24)"
4 - Ladder
VTA-9674
VTA-9684
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
6 - 610
8 - 750 mm (30)"
4 - Ladder
VTA-9684
VTA-9694
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
6 - 610
9 - 900 mm (36)"
4 - Ladder
VTA-9694
VTA-9934
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
9 - 915
3 - 203 mm (8)"
4 - Ladder
VTA-9934
VTA-9954
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
9 - 915
5 - 300 mm (12)"
4 - Ladder
VTA-9954
VTA-9964
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
9 - 915
6 - 450 mm (18)"
4 - Ladder
VTA-9964
VTA-9974
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
9 - 915
7 - 600 mm (24)"
4 - Ladder
VTA-9974
VTA-9984
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
9 - 915
8 - 750 mm (30)"
4 - Ladder
VTA-9984
VTA-9994
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
9 - 915
9 - 900 mm (36)"
4 - Ladder
VTA-9994
VTA-9X34
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
X - 1220
3 - 203 mm (8)"
4 - Ladder
VTA-9X34
VTA-9X54
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
X - 1220
5 - 300 mm (12)"
4 - Ladder
VTA-9X54
VTA-9X64
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
X - 1220
6 - 450 mm (18)"
4 - Ladder
VTA-9X64
VTA-9X74
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
X - 1220
7 - 600 mm (24)"
4 - Ladder
VTA-9X74
VTA-9X84
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
X - 1220
8 - 750 mm (30)"
4 - Ladder
VTA-9X84
VTA-9X94
Vertical Tee Fitting
Aluminum
9 - E / 203 mm (8.0)"
X - 1220
9 - 900 mm (36)"
4 - Ladder
VTA-9X94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表