Ventilated - Aluminum E1 Tall 152mm Siderail
unitray
Cable Tray Horizontal Fittings
Aluminum E1 Tall 152mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_fittings/aluminum_e1_tall_152mm_siderail/ventilated.prj},{NB=4HA-8X92},{SHA256=hwCYTfLOWTRSeYqfnitXyRFeUH9ChxVTWL/M+KlTwlI=},{INAME=00498__4ha2d8x92},{DESC=Horizontal Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=8 - E / 152 mm (6.0)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=2 - Ventilated},{PN=4HA-8X92}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3HA-8322
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
2 - 150 mm (6)"
2 - Ventilated
3HA-8322
3HA-8332
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
3 - 203 mm (8)"
2 - Ventilated
3HA-8332
3HA-8352
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
5 - 300 mm (12)"
2 - Ventilated
3HA-8352
3HA-8362
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
6 - 450 mm (18)"
2 - Ventilated
3HA-8362
3HA-8372
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
7 - 600 mm (24)"
2 - Ventilated
3HA-8372
3HA-8382
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
8 - 750 mm (30)"
2 - Ventilated
3HA-8382
3HA-8392
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
9 - 900 mm (36)"
2 - Ventilated
3HA-8392
3HA-83X2
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
3 - 305
9 - 900 mm (36)"
2 - Ventilated
3HA-83X2
3HA-8622
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3HA-8622
3HA-8632
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3HA-8632
3HA-8652
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3HA-8652
3HA-8662
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3HA-8662
3HA-8672
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3HA-8672
3HA-8682
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3HA-8682
3HA-8692
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3HA-8692
3HA-86X2
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
6 - 610
X - 1067 mm (42)"
2 - Ventilated
3HA-86X2
3HA-8922
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3HA-8922
3HA-8932
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3HA-8932
3HA-8952
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3HA-8952
3HA-8962
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3HA-8962
3HA-8972
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3HA-8972
3HA-8982
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3HA-8982
3HA-8992
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3HA-8992
3HA-89X2
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
9 - 915
X - 1067 mm (42)"
2 - Ventilated
3HA-89X2
3HA-8X22
Horizontal Fitting
Aluminum
3 - 30°
8 - E / 152 mm (6.0)"
X - 1220
X - 1067 mm (42)"
2 - Ventilated
3HA-8X22
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表