Ventilated - Aluminum E1 Long Span 203mm Siderail
unitray
Cable Tray Horizontal Fittings
Aluminum E1 Long Span 203mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_fittings/aluminum_e1_long_span_203mm_siderail/ventilated.prj},{NB=4HA-9X92},{SHA256=/r8FMP3R7agMpGl+PMOPntc8fhWGIcurcA6hk2Ayf3Y=},{INAME=01177__4ha2d9x92},{DESC=Horizontal Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=9 - E / 203 mm (8.0)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=2 - Ventilated},{PN=4HA-9X92}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3HA-9332
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
2 - Ventilated
3HA-9332
3HA-9352
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
5 - 300 mm (12)"
2 - Ventilated
3HA-9352
3HA-9362
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
6 - 450 mm (18)"
2 - Ventilated
3HA-9362
3HA-9372
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
7 - 600 mm (24)"
2 - Ventilated
3HA-9372
3HA-9382
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
8 - 750 mm (30)"
2 - Ventilated
3HA-9382
3HA-9392
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
3 - 305
9 - 900 mm (36)"
2 - Ventilated
3HA-9392
3HA-9632
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
3 - 203 mm (8)"
2 - Ventilated
3HA-9632
3HA-9652
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
5 - 300 mm (12)"
2 - Ventilated
3HA-9652
3HA-9662
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
6 - 450 mm (18)"
2 - Ventilated
3HA-9662
3HA-9672
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
7 - 600 mm (24)"
2 - Ventilated
3HA-9672
3HA-9682
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
8 - 750 mm (30)"
2 - Ventilated
3HA-9682
3HA-9692
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3HA-9692
3HA-9932
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
3 - 203 mm (8)"
2 - Ventilated
3HA-9932
3HA-9952
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
5 - 300 mm (12)"
2 - Ventilated
3HA-9952
3HA-9962
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
6 - 450 mm (18)"
2 - Ventilated
3HA-9962
3HA-9972
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
7 - 600 mm (24)"
2 - Ventilated
3HA-9972
3HA-9982
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
8 - 750 mm (30)"
2 - Ventilated
3HA-9982
3HA-9992
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3HA-9992
3HA-9X32
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
3 - 203 mm (8)"
2 - Ventilated
3HA-9X32
3HA-9X52
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
5 - 300 mm (12)"
2 - Ventilated
3HA-9X52
3HA-9X62
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
6 - 450 mm (18)"
2 - Ventilated
3HA-9X62
3HA-9X72
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
7 - 600 mm (24)"
2 - Ventilated
3HA-9X72
3HA-9X82
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
8 - 750 mm (30)"
2 - Ventilated
3HA-9X82
3HA-9X92
Horizontal Fitting
Aluminum
3 - 30°
9 - E / 203 mm (8.0)"
X - 1220
9 - 900 mm (36)"
2 - Ventilated
3HA-9X92
4HA-9332
Horizontal Fitting
Aluminum
4 - 45°
9 - E / 203 mm (8.0)"
3 - 305
3 - 203 mm (8)"
2 - Ventilated
4HA-9332
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E-SF2IE inside corner for Flex ll Stainless Steel - Safety fence system Fle...
BRÜHL
30.09.2016
DFAFTR Double folding wing door for latch - Folding wing and folding slidin...
BRÜHL
28.02.2019
FAA10-1-10705-1360-3291 - Nine bars of bark fence
RISUMDHAO
04.07.2023
Basic Panel - Basic
Robotunits
06.11.2023
FENP, FENM, FENE - Fence Net - Welding Type-
Misumi
29.05.2023
300mm 12 Rung Spacing - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Basic Single Door - Basic
Robotunits
06.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表