目錄: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Torque Limiter - Coupling
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Safety Devices
Torque_Limiter
Powered by
CAD模型選擇
{tyc/safety_devices/torque_limiter/tl_tor_limiter_coup_asmtab.prj},{NB=TL500-1LC-TH22JD1XCH20JD1},{IDNR=},{MODEL=TL500-1LC},{DTT=H},{BDT=22},{KEYT=J},{PTP=D1},{CDTT=H},{BDC=20},{KEYC=J},{CPTP=D1},{VER=4},{BDTX=[22:42/1]},{BDCX=[20:65/1]},{CNSORDERNOX=TL500-1LC},{BSL=11.300},{X1=TL500-1L},{XX=3.250},{PPATH=tl_tor_limiter_coup_asmtpl.prj},{D=188},{DH=105},{L=120},{L1=40},{L2=76},{S=11.6},{CNSMASSEXACT=10.0},{Y1=3.000},{XY=1},{XX1=20.000},{XX2=105.000},{NDM=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
[mm]
DH
[mm]
L
[mm]
L1
[mm]
L2
[mm]
S
[mm]
CNSMASSEXACT
Mass
[kg]
TL200-1LC-TH10JD0XCH10JD1
TL200-1LC-TH10JD0XCH10JD1
TL200-1LC
76
50
55
24
29
7.5
1.0
TL200-1C-TH10JD0XCH10JD1
TL200-1C-TH10JD0XCH10JD1
TL200-1C
76
50
55
24
29
7.5
1.0
TL200-2C-TH10JD0XCH10JD1
TL200-2C-TH10JD0XCH10JD1
TL200-2C
76
50
55
24
29
7.5
1.0
TL250-1LC-TH12JD1XCH15JD1
TL250-1LC-TH12JD1XCH15JD1
TL250-1LC
102
56
76
25
48
7.4
1.9
TL250-1C-TH12JD1XCH15JD1
TL250-1C-TH12JD1XCH15JD1
TL250-1C
102
56
76
25
48
7.4
1.9
TL250-2C-TH12JD1XCH15JD1
TL250-2C-TH12JD1XCH15JD1
TL250-2C
102
56
76
25
48
7.4
1.9
TL350-1LC-TH18JD1XCH15JD1
TL350-1LC-TH18JD1XCH15JD1
TL350-1LC
137
72
103
37
62
9.7
4.2
TL350-1C-TH18JD1XCH15JD1
TL350-1C-TH18JD1XCH15JD1
TL350-1C
137
72
103
37
62
9.7
4.2
TL350-2C-TH18JD1XCH15JD1
TL350-2C-TH18JD1XCH15JD1
TL350-2C
137
72
103
37
62
9.7
4.2
TL500-1LC-TH22JD1XCH20JD1
TL500-1LC-TH22JD1XCH20JD1
TL500-1LC
188
105
120
40
76
11.6
10.0
TL500-1C-TH22JD1XCH20JD1
TL500-1C-TH22JD1XCH20JD1
TL500-1C
188
105
120
40
76
11.6
10.0
TL500-2C-TH22JD1XCH20JD1
TL500-2C-TH22JD1XCH20JD1
TL500-2C
188
105
120
40
76
11.6
10.0
TL700-1LC-TH32JD1XCH25JD1
TL700-1LC-TH32JD1XCH25JD1
TL700-1LC
251
150
168
66
98
15.3
26.0
TL700-1C-TH32JD1XCH25JD1
TL700-1C-TH32JD1XCH25JD1
TL700-1C
251
150
168
66
98
15.3
26.0
TL700-2C-TH32JD1XCH25JD1
TL700-2C-TH32JD1XCH25JD1
TL700-2C
251
150
168
66
98
15.3
26.0
TL10-16C-TH32JD1XCH35JD1
TL10-16C-TH32JD1XCH35JD1
TL10-16C
355
137
189
71
115
26.2
66.0
TL10-24C-TH32JD1XCH35JD1
TL10-24C-TH32JD1XCH35JD1
TL10-24C
355
137
189
71
115
26.2
66.0
TL14-10C-TH42JD1XCH40JD1
TL14-10C-TH42JD1XCH40JD1
TL14-10C
470
167
235
80
150
30.1
140.0
TL14-15C-TH42JD1XCH40JD1
TL14-15C-TH42JD1XCH40JD1
TL14-15C
470
167
235
80
150
30.1
140.0
TL20-6C-TH52JD1XCH45JD1
TL20-6C-TH52JD1XCH45JD1
TL20-6C
631
237
300
120
175
30.1
285.0
TL20-12C-TH52JD1XCH45JD1
TL20-12C-TH52JD1XCH45JD1
TL20-12C
631
237
300
120
175
30.1
285.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表