目錄: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
TGX - Torque Guard Coupling
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Safety Devices
Torque Guard TGX Series
Powered by
CAD模型選擇
{tyc/safety_devices/torque_guard_tgx_series/torque_guard_coupling.prj},{NB=TGX35-LC-TH14JD2XCH14JD2(11J)},{IDNR=},{MODEL=TGX35-LC},{DTT=H},{CBD=14},{KEY=J},{PTP=D2},{CDTT=H},{CUBD=14},{CKEY=J},{CPTP=D2},{KW=1},{KWD=1},{KEYD=J},{VER=3},{CBDX=[14:35/1]},{CUBDX=[14:50/1]},{CNSORDERNOX=TGX35-LC},{X1=TGX35},{STR=19 ~ 57 \{~\}},{MR=400},{CSCN=Red x5},{A=88},{B=24},{C=1.9},{D=-0.5},{E=113},{F=83},{G=70},{H=35},{I=3},{J=50},{K=M55x1.5},{L=88},{M=0},{N=125},{O=125},{P=M6x25},{Q=M6x15},{R=6},{S=10},{CNSMASSEXACT=3.92},{IM=0.6630},{AAM=0.6},{APM=0.1},{ASDD=±0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
MR
Maximum
[r/min]
CSCN
Coil spring color x number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
PCD
[mm]
F
PCD
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
Thread x Pitch
ⁿ/ₐ
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
Thread x Length
ⁿ/ₐ
Q
Thread x Length
ⁿ/ₐ
R
[mm]
S
[mm]
CNSMASSEXACT
Mass
[kg]
IM
Inertia moment
[×10-2kg・m2]
AAM
Allowable angular misalignment
[deg]
APM
Allowable parallel misalignment
[deg]
ASDD
Allowable shaft direction displacement
[deg]
TGX10-LC-TH9JD2XCH9JD2
TGX10-LC-TH9JD2XCH9JD2
TGX10-LC
700
Yellow x3
69
24
1.3
+0.3
62
42
33
25
2
42
M30x1.5
56
0
74
74
M4x18
M4x10
5
10
1.07
0.0555
0.6
0.1
±0.5
TGX10-MC-TH9JD2XCH9JD2
TGX10-MC-TH9JD2XCH9JD2
TGX10-MC
700
Red x3
69
24
1.3
+0.3
62
42
33
25
2
42
M30x1.5
56
0
74
74
M4x18
M4x10
5
10
1.07
0.0555
0.6
0.1
±0.5
TGX10-HC-TH9JD2XCH9JD2
TGX10-HC-TH9JD2XCH9JD2
TGX10-HC
700
Red x6
69
24
1.3
+0.3
62
42
33
25
2
42
M30x1.5
56
0
74
74
M4x18
M4x10
5
10
1.07
0.0555
0.6
0.1
±0.5
TGX20-LC-TH10JD2XCH10JD2
TGX20-LC-TH10JD2XCH10JD2
TGX20-LC
550
Yellow x6
84
24
1.6
+0.3
89
66
55
35
3
46
M40x1.5
70
0
98
98
M5x20
M5x12
5
10
2.38
0.2310
0.6
0.1
±0.5
TGX20-MC-TH10JD2XCH10JD2
TGX20-MC-TH10JD2XCH10JD2
TGX20-MC
550
Red x3
84
24
1.6
+0.3
89
66
55
35
3
46
M40x1.5
70
0
98
98
M5x20
M5x12
5
10
2.38
0.2310
0.6
0.1
±0.5
TGX20-HC-TH10JD2XCH10JD2
TGX20-HC-TH10JD2XCH10JD2
TGX20-HC
550
Red x6
84
24
1.6
+0.3
89
66
55
35
3
46
M40x1.5
70
0
98
98
M5x20
M5x12
5
10
2.38
0.2310
0.6
0.1
±0.5
TGX35-LC-TH14JD2XCH14JD2
TGX35-LC-TH14JD2XCH14JD2
TGX35-LC
400
Red x5
88
24
1.9
-0.5
113
83
70
35
3
50
M55x1.5
88
0
125
125
M6x25
M6x15
6
10
3.92
0.6630
0.6
0.1
±0.5
TGX35-MC-TH14JD2XCH14JD2
TGX35-MC-TH14JD2XCH14JD2
TGX35-MC
400
Green x5
88
24
1.9
-0.5
113
83
70
35
3
50
M55x1.5
88
0
125
125
M6x25
M6x15
6
10
3.92
0.6630
0.6
0.1
±0.5
TGX35-HC-TH14JD2XCH14JD2
TGX35-HC-TH14JD2XCH14JD2
TGX35-HC
400
Green x10
88
24
1.9
-0.5
113
83
70
35
3
50
M55x1.5
88
0
125
125
M6x25
M6x15
6
10
3.92
0.6630
0.6
0.1
±0.5
TGX50-LC-TH20JD2XCH20JD2
TGX50-LC-TH20JD2XCH20JD2
TGX50-LC
300
Red x5
114
34
2.4
+0.9
158
112
92
45
4
65
M80x1.5
123
128
174
174
M8x32
M8x20
9
17
10.90
3.3500
0.6
0.1
±0.6
TGX50-MC-TH20JD2XCH20JD2
TGX50-MC-TH20JD2XCH20JD2
TGX50-MC
300
Green x5
114
34
2.4
+0.9
158
112
92
45
4
65
M80x1.5
123
128
174
174
M8x32
M8x20
9
17
10.90
3.3500
0.6
0.1
±0.6
TGX50-HC-TH20JD2XCH20JD2
TGX50-HC-TH20JD2XCH20JD2
TGX50-HC
300
Green x10
114
34
2.4
+0.9
158
112
92
45
4
65
M80x1.5
123
128
174
174
M8x32
M8x20
9
17
10.90
3.3500
0.6
0.1
±0.6
TGX70-LC-TH25JD2XCH25JD2
TGX70-LC-TH25JD2XCH25JD2
TGX70-LC
240
Red x8
124
36
3.3
+0.6
200
145
116
50
4
70
M100x2
148
152
218
218
M10x22
M10x38
10
18
16.30
8.9300
0.6
0.1
±0.7
TGX70-MC-TH25JD2XCH25JD2
TGX70-MC-TH25JD2XCH25JD2
TGX70-MC
240
Green x8
124
36
3.3
+0.6
200
145
116
50
4
70
M100x2
148
152
218
218
M10x22
M10x38
10
18
16.30
8.9300
0.6
0.1
±0.7
TGX70-HC-TH25JD2XCH25JD2
TGX70-HC-TH25JD2XCH25JD2
TGX70-HC
240
Green x12
124
36
3.3
+0.6
200
145
116
50
4
70
M100x2
148
152
218
218
M10x22
M10x38
10
18
16.30
8.9300
0.6
0.1
±0.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表