RS50
Tsubakimoto Chain Co.
Sprocket
Sprocket for Small size conveyor chain
Sprocket for RS chain with side roller
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_small_conveyor/sprocket_for_rs_chain_with_sr/rs50.prj},{NB=RS50-1B13TQ-SR},{CNSORDERNO=RS50-1B13TQ-SR},{Z=13},{ZX=13},{DMIN=12.7},{DMAX=27},{DH=46},{L=25},{DO=74},{DP=66.34},{T=8.9},{CNSMASSEXACT=0.41},{TYPE=Machined},{CH=1.6},{RH=0.6},{AS=33.22840},{R=5.14340},{E=13.27140},{A=39.61538},{B=13.69231},{C=13.84615},{K=13.81068}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
L
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
TYPE
Type
ⁿ/ₐ
RS50-1B9TQ-SR
RS50-1B9TQ-SR
9
9.5
12
26
25
53
46.42
8.9
Machined
RS50-1B10TQ-SR
RS50-1B10TQ-SR
10
9.5
16
31
25
58
51.37
8.9
Machined
RS50-1B11TQ-SR
RS50-1B11TQ-SR
11
12.7
20
36
25
64
56.35
8.9
Machined
RS50-1B12TQ-SR
RS50-1B12TQ-SR
12
12.7
23
41
25
69
61.34
8.9
Machined
RS50-1B13TQ-SR
RS50-1B13TQ-SR
13
12.7
27
46
25
74
66.34
8.9
Machined
RS50-1B14TQ-SR
RS50-1B14TQ-SR
14
12.7
31
51
25
79
71.34
8.9
Machined
RS50-1B15TQ-SR
RS50-1B15TQ-SR
15
12.7
35
56
25
84
76.35
8.9
Machined
RS50-1B16TQ-SR
RS50-1B16TQ-SR
16
12.7
38
61
25
89
81.37
8.9
Machined
RS50-1B17TQ-SR
RS50-1B17TQ-SR
17
12.7
43
66
25
94
86.39
8.9
Machined
RS50-1B18TQ-SR
RS50-1B18TQ-SR
18
12.7
46
71
28
100
91.42
8.9
Machined
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表