RS50 size
Tsubakimoto Chain Co.
Sprocket
Sprocket for Drive chain
RS Sprocket Stainless type
Powered by
CAD模型選擇
{tsubakimoto/sprocket/rs_sprocket/rs_sprocket_stainless_type/rs50.prj},{NB=RS50-1B22T-SS},{CNSORDERNO=RS50-1B22T-SS},{Z=22},{DMIN=15.9},{DMAX=47.5},{DH=73},{L=28},{DO=120.0},{DP=111.55},{T=8.9},{TAP=},{NDM=0.000},{H=0},{TYPE=Machined},{WL=-},{CNSMASSEXACT=MIN},{PRA=1B},{CH=2.5},{RH=0.600},{A=55.8384},{R=5.1434},{E=13.2714},{AA=37.72727},{B=15.45455},{C=8.18182},{K=14.07922},{U=0.00000},{GROOVE=0.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
L
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
TYPE
Type
ⁿ/ₐ
RS50-1B10T-SS
RS50-1B10T-SS
10
9.5
22.0
40
25
58.0
51.37
8.9
Machined
RS50-1B11T-SS
RS50-1B11T-SS
11
12.7
25.0
46
25
64.0
56.35
8.9
Machined
RS50-1B12T-SS
RS50-1B12T-SS
12
12.7
32.0
51
25
69.0
61.34
8.9
Machined
RS50-1B13T-SS
RS50-1B13T-SS
13
12.7
32.0
51
25
74.0
66.33
8.9
Machined
RS50-1B14T-SS
RS50-1B14T-SS
14
12.7
32.0
52
25
79.0
71.34
8.9
Machined
RS50-1B15T-SS
RS50-1B15T-SS
15
12.7
35.0
57
25
84.0
76.35
8.9
Machined
RS50-1B16T-SS
RS50-1B16T-SS
16
12.7
40.0
62
25
89.0
81.37
8.9
Machined
RS50-1B17T-SS
RS50-1B17T-SS
17
12.7
45.5
67
25
94.0
86.39
8.9
Machined
RS50-1B18T-SS
RS50-1B18T-SS
18
12.7
47.5
72
28
100.0
91.42
8.9
Machined
RS50-1B19T-SS
RS50-1B19T-SS
19
12.7
47.5
73
28
105.0
96.45
8.9
Machined
RS50-1B20T-SS
RS50-1B20T-SS
20
12.7
47.5
73
28
110.0
101.48
8.9
Machined
RS50-1B21T-SS
RS50-1B21T-SS
21
15.9
47.5
73
28
115.0
106.51
8.9
Machined
RS50-1B22T-SS
RS50-1B22T-SS
22
15.9
47.5
73
28
120.0
111.55
8.9
Machined
RS50-1B23T-SS
RS50-1B23T-SS
23
15.9
47.5
73
28
125.0
116.59
8.9
Machined
RS50-1B24T-SS
RS50-1B24T-SS
24
15.9
47.5
73
28
130.0
121.62
8.9
Machined
RS50-1B25T-SS
RS50-1B25T-SS
25
15.9
47.5
73
28
135.0
126.66
8.9
Machined
RS50-1B26T-SS
RS50-1B26T-SS
26
18.0
48.0
73
28
140.0
131.70
8.9
Machined
RS50-1B27T-SS
RS50-1B27T-SS
27
18.0
48.0
73
28
145.0
136.74
8.9
Machined
RS50-1B28T-SS
RS50-1B28T-SS
28
18.0
48.0
73
28
150.0
141.79
8.9
Machined
RS50-1B30T-SS
RS50-1B30T-SS
30
18.0
48.0
73
28
161.0
151.87
8.9
Machined
RS50-1B32T-SS
RS50-1B32T-SS
32
18.0
48.0
73
28
171.0
161.96
8.9
Machined
RS50-1B34T-SS
RS50-1B34T-SS
34
18.0
48.0
73
28
181.0
172.05
8.9
Machined
RS50-1B35T-SS
RS50-1B35T-SS
35
18.0
48.0
73
28
186.0
177.10
8.9
Machined
RS50-1B36T-SS
RS50-1B36T-SS
36
23.0
55.0
83
35
191.0
182.15
8.9
Machined
RS50-1B38T-SS
RS50-1B38T-SS
38
23.0
55.0
83
35
201.0
192.24
8.9
Machined
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表