RS100 size
Tsubakimoto Chain Co.
Sprocket
Sprocket for Drive chain
RS Sprocket
Powered by
CAD模型選擇
{tsubakimoto/sprocket/rs_sprocket/rs_sprocket/rs100.prj},{NB=RS100-1A42TQ},{CNSORDERNO=RS100-1A42TQ},{Z=42},{DMIN=33.0},{DMAX=274},{DH=0},{L=0},{DO=443},{DP=424.86},{T=18.0},{TYPE=Machined},{WL=-},{CNSMASSEXACT=MIN},{PRA=1A},{CH=0.0},{RH=0.0},{A=212.51562},{R=9.61063},{E=24.85063},{AA=36.42857},{B=16.66667},{C=4.28571},{K=26.59543},{DB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
L
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
TYPE
Type
ⁿ/ₐ
RS100-1B10TQ
RS100-1B10TQ
10
18.0
43
65
50
117
102.75
18.0
Machined
RS100-1B11TQ
RS100-1B11TQ
11
23.0
50
75
50
127
112.70
18.0
Machined
RS100-1B12TQ
RS100-1B12TQ
12
23.0
58
86
50
138
122.67
18.0
Machined
RS100-1B13TQ
RS100-1B13TQ
13
23.0
59
88
50
148
132.67
18.0
Machined
RS100-1B14TQ
RS100-1B14TQ
14
23.0
59
88
50
158
142.68
18.0
Machined
RS100-1B15TQ
RS100-1B15TQ
15
28.0
66
98
50
168
152.71
18.0
Machined
RS100-1B16TQ
RS100-1B16TQ
16
28.0
66
98
50
179
162.75
18.0
Machined
RS100-1B17TQ
RS100-1B17TQ
17
28.0
75
107
50
189
172.79
18.0
Machined
RS100-1B18TQ
RS100-1B18TQ
18
28.0
75
107
50
199
182.84
18.0
Machined
RS100-1B19TQ
RS100-1B19TQ
19
28.0
75
107
50
209
192.90
18.0
Machined
RS100-1B20TQ
RS100-1B20TQ
20
28.0
75
107
50
220
202.96
18.0
Machined
RS100-1B21TQ
RS100-1B21TQ
21
28.0
75
107
50
230
213.03
18.0
Machined
RS100-1B22T
RS100-1B22T
22
33.0
80
117
56
240
223.10
18.0
Machined
RS100-1B22TQ
RS100-1B22TQ
22
33.0
80
117
56
240
223.10
18.0
Machined
RS100-1B23T
RS100-1B23T
23
33.0
80
117
56
250
233.17
18.0
Machined
RS100-1B23TQ
RS100-1B23TQ
23
33.0
80
117
56
250
233.17
18.0
Machined
RS100-1B24T
RS100-1B24T
24
33.0
80
117
56
260
243.25
18.0
Machined
RS100-1B24TQ
RS100-1B24TQ
24
33.0
80
117
56
260
243.25
18.0
Machined
RS100-1B25T
RS100-1B25T
25
33.0
80
117
56
270
253.32
18.0
Machined
RS100-1B25TQ
RS100-1B25TQ
25
33.0
80
117
56
270
253.32
18.0
Machined
RS100-1B26T
RS100-1B26T
26
33.0
80
117
56
281
263.41
18.0
Machined
RS100-1B26TQ
RS100-1B26TQ
26
33.0
80
117
56
281
263.41
18.0
Machined
RS100-1B27T
RS100-1B27T
27
33.0
80
117
56
291
273.49
18.0
Machined
RS100-1B27TQ
RS100-1B27TQ
27
33.0
80
117
56
291
273.49
18.0
Machined
RS100-1B28T
RS100-1B28T
28
33.0
80
117
56
301
283.57
18.0
Machined
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表