您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Back-up Ring Type BV (uncut) Preferred series static Application External Sealing (Bore)
Trelleborg
Industrial Sealing Systems
Static Seals
Back-up Ring
Bore type BV (uncut)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/stuetzring/kolben_bauform_bv/bv_1.prj},{NB=BV2700650-PT00},{IDNR=},{PARTNO=BV2700650},{DN=65.0},{D3=59.6},{B2=6.2},{B3=7.6},{R=0.25},{AD=65.0},{W=2.7},{T=1.4},{MC=PT00},{ORTN=ORAR00228},{D11=56.74},{D2=3.53}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No. Standard
ⁿ/ₐ
DN
Bore Diameter
[mm]
D3
Groove diameter h9
[mm]
B2
Groove width +0.25
[mm]
B3
Groove width +0.25
[mm]
R
Radius ±0.2
[mm]
AD
Back-up Ring dimension
[mm]
W
Back-up Ring dimension
[mm]
T
Back-up Ring dimension
[mm]
ORTN
O-Ring Part No.
ⁿ/ₐ
ORA
O-Ring Dimensions (d1 x d2)
ⁿ/ₐ
BV1300060-PT00
BV1300060
6.0
3.4
3.8
5.2
0.25
6.0
1.3
1.4
ORAR00006
2.9x1.78
BV1100060-PT00
BV1100060
6.0
3.8
3.0
4.0
0.25
6.0
1.1
1.0
OR1500350
3.5x1.5
BV1100080-PT00
BV1100080
8.0
5.8
3.0
4.0
0.25
8.0
1.1
1.0
OR1500550
5.5x1.5
BV1100100-PT00
BV1100100
10.0
7.8
3.0
4.0
0.25
10.0
1.1
1.0
OR1500750
7.5x1.5
BV1500120-PT00
BV1500120
12.0
9.0
4.1
5.5
0.25
12.0
1.5
1.4
OR2000850
8.5x2
BV1300120-PT00
BV1300120
12.0
9.4
3.8
5.2
0.25
12.0
1.3
1.4
ORAR00012
9.25x1.78
BV1500140-PT00
BV1500140
14.0
11.0
4.1
5.5
0.25
14.0
1.5
1.4
OR2001000
10x2
BV1300140-PT00
BV1300140
14.0
11.4
3.8
5.2
0.25
14.0
1.3
1.4
ORAR00013
10.82x1.78
BV1500150-PT00
BV1500150
15.0
12.0
4.1
5.5
0.25
15.0
1.5
1.4
OR2001100
11x2
BV1300150-PT00
BV1300150
15.0
12.4
3.8
5.2
0.25
15.0
1.3
1.4
ORAR00014
12.42x1.78
BV1500160-PT00
BV1500160
16.0
13.0
4.1
5.5
0.25
16.0
1.5
1.4
OR2001200
12x2
BV1300160-PT00
BV1300160
16.0
13.4
3.8
5.2
0.25
16.0
1.3
1.4
ORAR00015
14x1.78
BV1500180-PT00
BV1500180
18.0
15.0
4.1
5.5
0.25
18.0
1.5
1.4
OR2001400
14x2
BV1300180-PT00
BV1300180
18.0
15.4
3.8
5.2
0.25
18.0
1.3
1.4
ORAR00016
15.6x1.78
BV1500200-PT00
BV1500200
20.0
17.0
4.1
5.5
0.25
20.0
1.5
1.4
OR2001600
16x2
BV1300200-PT00
BV1300200
20.0
17.4
3.8
5.2
0.25
20.0
1.3
1.4
ORAR00017
17.17x1.78
BV1500220-PT00
BV1500220
22.0
19.0
4.1
5.5
0.25
22.0
1.5
1.4
OR2001600
16x2
BV1300220-PT00
BV1300220
22.0
19.4
3.8
5.2
0.25
22.0
1.3
1.4
ORAR00018
18.77x1.78
BV1500250-PT00
BV1500250
25.0
22.0
4.1
5.5
0.25
25.0
1.5
1.4
OR2002100
21x2
BV1300250-PT00
BV1300250
25.0
22.4
3.8
5.2
0.25
25.0
1.3
1.4
ORAR00020
21.95x1.78
BV2300280-PT00
BV2300280
28.0
23.4
5.4
6.8
0.25
28.0
2.3
1.4
OR3002200
22x3
BV2000280-PT00
BV2000280
28.0
24.0
5.0
6.4
0.25
28.0
2.0
1.4
ORAR00119
23.47x2.62
BV2300300-PT00
BV2300300
30.0
25.4
5.4
6.8
0.25
30.0
2.3
1.4
OR3002400
24x3
BV2000300-PT00
BV2000300
30.0
26.0
5.0
6.4
0.25
30.0
2.0
1.4
ORAR00120
25.07x2.62
BV2300320-PT00
BV2300320
32.0
27.4
5.4
6.8
0.25
32.0
2.3
1.4
OR3002600
26x3
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Metall - Scraper - Single acting Scraper from NBR, Metall und Messing mate...
Trelleborg
21.07.2023
Back-up Ring Type BH (cut) Preferred series static Application External Sea...
Trelleborg
01.02.2018
Back-up Ring Type BU (uncut) Preferred series static Application Internal S...
Trelleborg
01.02.2018
O-Ring Radial Application ISO Size, External Sealing (Bore) - Basic Seals
Trelleborg
01.02.2018
Back-up Ring Type BD (concave, cut) Preferred series static Application Ext...
Trelleborg
01.02.2018
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
Back-up Ring Type BP (spiral) Preferred series dynamic Application External...
Trelleborg
01.02.2018
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Appl...
Trelleborg
01.02.2018
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
O-Ring Static Application (Internal) - Basic Seals
Trelleborg
09.08.2018
PTFE O-Ring - Basic Seals
Trelleborg
21.07.2023
O-Ring Radial Dynamic Application (External) - Basic Seals
Trelleborg
01.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表