Gaskets for ISO 2852/ASME BPE/DIN 32676:2009 (Series C) pipe couplings - Clamp Seals for Hygienic Design Couplings
Trelleborg
Industrial Sealing Systems
Static Seals
Clamp Seals
Gaskets for ISO 2852/ASME BPE/DIN 32676:2009 (Series C) pipe couplings
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/clamp_seals/gaskets_iso_2852_sc/gaskets_iso_2852_sc_asmtab.prj},{NB=DSMF05100-E7502(0)},{IDNR=},{PARTNO1=DSM},{PARTNO2=05100},{ISO=51.0},{INCH=2.000},{D1=48.80},{D2=56.50},{D3=64.00},{T=5.5},{NUT=0},{MC=E7502},{PPATH=gaskets_iso_2852_sc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNO
Part No.
[mm]
ISO
Nominal size
[mm]
INCH
Nominal size
[Inch]
D1
Inner Diameter
[mm]
D2
Centerline
[mm]
D3
Outer Diameter
[mm]
T
[mm]
DSMF01200-E7502
DSMF01200
12.0
-
10.20
27.50
34.00
5.5
DSMF01270-E7502
DSMF01270
12.7
-
10.90
27.50
34.00
5.5
DSMF01720-E7502
DSMF01720
17.2
-
15.40
27.50
34.00
5.5
DSMF02130-E7502
DSMF02130
21.3
-
19.50
27.50
34.00
5.5
DSMF02500-E7502
DSMF02500
25.0
1.000
22.80
43.50
50.50
5.5
DSMF03370-E7502
DSMF03370
33.7
-
31.50
43.50
50.50
5.5
DSMF03800-E7502
DSMF03800
38.0
1.500
35.80
43.50
50.50
5.5
DSMF04000-E7502
DSMF04000
40.0
-
37.80
56.50
64.00
5.5
DSMF05100-E7502
DSMF05100
51.0
2.000
48.80
56.50
64.00
5.5
DSMF06350-E7502
DSMF06350
63.5
2.500
60.50
70.50
77.50
5.5
DSMF07000-E7502
DSMF07000
70.0
-
67.00
83.50
91.00
5.5
DSMF07610-E7502
DSMF07610
76.1
3.000
73.10
83.50
91.00
5.5
DSMF08890-E7502
DSMF08890
88.9
-
85.10
97.00
106.00
5.5
DSMF10160-E7502
DSMF10160
101.6
4.000
97.80
110.00
119.00
5.5
DSMF11430-E7502
DSMF11430
114.3
-
110.50
122.00
130.00
5.5
DSMF13970-E7502
DSMF13970
139.7
-
135.90
146.00
155.00
5.5
DSMF16830-E7502
DSMF16830
168.3
-
163.30
174.00
183.00
5.5
DSMF21910-E7502
DSMF21910
219.1
-
214.10
225.00
233.50
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表