TSS Type TRF (DIN 3761 Type CS) - Radial Oil Seal TRF
Trelleborg
Industrial Sealing Systems
Rotary Seals
Radial oil seal
TSS Type TRF (DIN 3761 Type CS)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/radial_wellendichtring/trf/rwdr_trf_asmtab.prj},{NB=TRF101200-4N011 (0)},{IDNR=},{PARTNO=TRF101200},{D1=120},{D2=150},{B=15},{NUT=0},{MC=4N011},{OM1=Stahlblech},{BF=DC},{SNBR=X},{BSNBR=X},{SFKM=-},{BSFKM=-},{D1X=120.000},{D2X=150.000},{BX=15.000},{PPATH=rwdr_trf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove Width
[mm]
B2
Groove Width
[mm]
OM1
Standard metal insert material
ⁿ/ₐ
OM2
Standard spring
ⁿ/ₐ
TRF000350-4N011
TRF000350
35
52
9
7.650
9.300
Carbon steel
Carbon steel
TRF100450-4N011
TRF100450
45
62
10
8.500
10.300
Carbon steel
Carbon steel
TRF000450-4N011
TRF000450
45
62
12
10.200
12.300
Carbon steel
Carbon steel
TRF000508-4N011
TRF000508
50.80(2.00")
73.13(2.88")
12.70(0.50")
10.795
13.000
Carbon steel
Carbon steel
TRF000580-4N011
TRF000580
58
80
13
11.050
13.300
Carbon steel
Carbon steel
TRFB00600-4N011
TRFB00600
60
80
8
6.800
8.300
Carbon steel
Carbon steel
TRF100600-4N011
TRF100600
60
80
10
8.500
10.300
Carbon steel
Carbon steel
TRF000600-4N011
TRF000600
60
80
12
10.200
12.300
Carbon steel
Carbon steel
TRF200600-4N011
TRF200600
60
90
10
8.500
10.300
Carbon steel
Carbon steel
TRF000667-4N011
TRF000667
66.7
98.5
11.9
10.115
12.200
Carbon steel
Carbon steel
TRF000700-4N011
TRF000700
70
90
12
10.200
12.300
Carbon steel
Carbon steel
TRFA00800-4V012
TRFA00800
80
100
10
8.500
10.300
Carbon steel
Stainless steel
TRF000800-4N011
TRF000800
80
100
12
10.200
12.300
Carbon steel
Carbon steel
TRF000900-4N011
TRF000900
90
120
13
11.050
13.300
Carbon steel
Carbon steel
TRF100900-4N011
TRF100900
90
130
13
11.050
13.300
Carbon steel
Carbon steel
TRF100950-4N011
TRF100950
95
120
13
11.050
13.300
Carbon steel
Carbon steel
TRF001000-4N011
TRF001000
100
125
13
11.050
13.300
Carbon steel
Carbon steel
TRF101000-4V012
TRF101000
100
130
13
11.050
13.300
Carbon steel
Stainless steel
TRF001050-4N011
TRF001050
105
140
13
11.050
13.300
Carbon steel
Carbon steel
TRF001100-4N011
TRF001100
110
140
13
11.050
13.300
Carbon steel
Carbon steel
TRF001150-4N011
TRF001150
115
140
11
9.350
11.300
Carbon steel
Carbon steel
TRF001200-4V012
TRF001200
120
140
13
11.050
13.300
Carbon steel
Stainless steel
TRF101200-4N011
TRF101200
120
150
15
12.750
15.300
Carbon steel
Carbon steel
TRFA01250-4V012
TRFA01250
125
150
12
10.200
12.300
Carbon steel
Stainless steel
TRF001300-4N011
TRF001300
130
155
10
8.500
10.300
Carbon steel
Carbon steel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表