TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
Industrial Sealing Systems
Rotary Seals
Radial oil seal
TSS Type TRE (DIN 3760 Type AS)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/radial_wellendichtring/tre/rwdr_tre_tab.prj},{NB=TRE800500-4N011 (0)},{IDNR=},{PARTNO=TRE800500},{D1=50.0},{D2=90.0},{B=8.0},{NUT=0},{MC=4N011},{OM1=Stahlblech},{BF=-},{SNBR=X},{BSNBR=X},{SFKM=-},{BSFKM=-},{PPATH=rwdr_tre_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Shaft diameter h11
[mm]
D2
Bore diameter H8
[mm]
B
Ring width
[mm]
B1
Groove Width
[mm]
B2
Groove Width
[mm]
OM1
Standard metal insert material
ⁿ/ₐ
OM2
Standard spring
ⁿ/ₐ
TRE000080-4N011
TRE000080
8.0
16.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TRE100100-4N011
TRE100100
10.0
18.0
6.0
5.100
6.30
Carbon steel
Carbon steel
TRE200100-4N011
TRE200100
10.0
19.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TRE300100-4N011
TRE300100
10.0
20.0
5.0
4.250
5.30
Carbon steel
Carbon steel
TREA00100-4N011
TREA00100
10.0
22.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TREC00100-4N011
TREC00100
10.0
26.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TRE000110-4N011
TRE000110
11.0
17.0
4.0
3.400
4.30
Carbon steel
Carbon steel
TRE000120-4N011
TRE000120
12.0
19.0
5.0
4.250
5.30
Carbon steel
Carbon steel
TRE400120-4N011
TRE400120
12.0
20.0
5.0
4.250
5.30
Carbon steel
Carbon steel
TRE200120-4N011
TRE200120
12.0
22.0
6.0
5.100
6.30
Carbon steel
Carbon steel
TREA00120-4N011
TREA00120
12.0
22.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TREE00120-4N011
TREE00120
12.0
25.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TREC00120-4N011
TREC00120
12.0
28.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TRE300120-4N011
TRE300120
12.0
32.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TRE100130-4V012
TRE100130
13.0
26.0
9.0
7.650
9.30
Carbon steel
Stainless steel
TRED00140-4V012
TRED00140
14.0
35.0
7.0
5.950
7.30
Carbon steel
Stainless steel
TRE000150-4N011
TRE000150
15.0
24.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TREA00150-4N011
TREA00150
15.0
26.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TRE100150-4N011
TRE100150
15.0
28.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TREB00150-4N011
TREB00150
15.0
30.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TREC00150-4N011
TREC00150
15.0
32.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TRED00150-4N011
TRED00150
15.0
35.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TREA00160-4N011
TREA00160
16.0
28.0
7.0
5.950
7.30
Carbon steel
Carbon steel
TRE400160-4N011
TRE400160
16.0
29.0
4.0
3.400
4.30
Carbon steel
Carbon steel
TREA00170-4N011
TREA00170
17.0
28.0
7.0
5.950
7.30
Carbon steel
Carbon steel
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表