Turcon® Variseal® M2 - Piston, single acting sealings elements from Zurcon® and Turcon® material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® Variseal®
Turcon® Variseal® M2
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/turcon_variseal/turcon_variseal_m2/tv_m2_tab.prj},{NB=PVA3N0900-T01SM (0001)},{IDNR=},{L1=7.1},{NUT=0},{NOTCH=0},{HC=0},{DRUCK=1},{MC=T01},{OM=S},{DNX=90.000},{D1X=80.600},{SNO=3},{SNOXX=3.000},{PPATH=turcon_variseal_m2_tpl.prj},{PARTNO1=PVA3},{PARTNO3=0900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
S
Radial Clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
PVA0N0060-T01SM
PVA0N0060
6.0
3.1
2.4
0.250
0.130
0.200
Recommended Range
PVA0N0080-T01SM
PVA0N0080
8.0
5.1
2.4
0.250
0.130
0.200
Recommended Range
PVA0N0100-T01SM
PVA0N0100
10.0
7.1
2.4
0.250
0.130
0.200
Recommended Range
PVA0N0120-T01SM
PVA0N0120
12.0
9.1
2.4
0.250
0.130
0.200
Recommended Range
PVA1N0140-T01SM
PVA1N0140
14.0
9.5
3.6
0.380
0.130
0.250
Recommended Range
PVA1N0150-T01SM
PVA1N0150
15.0
10.5
3.6
0.380
0.130
0.250
Recommended Range
PVA1N0160-T01SM
PVA1N0160
16.0
11.5
3.6
0.380
0.130
0.250
Recommended Range
PVA1N0180-T01SM
PVA1N0180
18.0
13.5
3.6
0.380
0.130
0.250
Recommended Range
PVA1N0200-T01SM
PVA1N0200
20.0
15.5
3.6
0.380
0.130
0.250
Recommended Range
PVA1N0220-T01SM
PVA1N0220
22.0
17.5
3.6
0.380
0.130
0.250
Recommended Range
PVA2N0250-T01SM
PVA2N0250
25.0
18.8
4.8
0.380
0.180
0.350
Recommended Range
PVA2N0280-T01SM
PVA2N0280
28.0
21.8
4.8
0.380
0.180
0.350
Recommended Range
PVA2N0300-T01SM
PVA2N0300
30.0
23.8
4.8
0.380
0.180
0.350
Recommended Range
PVA2N0320-T01SM
PVA2N0320
32.0
25.8
4.8
0.380
0.180
0.350
Recommended Range
PVA2N0350-T01SM
PVA2N0350
35.0
28.8
4.8
0.380
0.180
0.350
Recommended Range
PVA2N0400-T01SM
PVA2N0400
40.0
33.8
4.8
0.380
0.180
0.350
Recommended Range
PVA2N0420-T01SM
PVA2N0420
42.0
35.8
4.8
0.380
0.180
0.350
Recommended Range
PVA2N0450-T01SM
PVA2N0450
45.0
38.8
4.8
0.380
0.180
0.350
Recommended Range
PVA3N0480-T01SM
PVA3N0480
48.0
38.6
7.1
0.380
0.250
0.500
Recommended Range
PVA3N0500-T01SM
PVA3N0500
50.0
40.6
7.1
0.380
0.250
0.500
Recommended Range
PVA3N0520-T01SM
PVA3N0520
52.0
42.6
7.1
0.380
0.250
0.500
Recommended Range
PVA3N0550-T01SM
PVA3N0550
55.0
45.6
7.1
0.380
0.250
0.500
Recommended Range
PVA3N0600-T01SM
PVA3N0600
60.0
50.6
7.1
0.380
0.250
0.500
Recommended Range
PVA3N0630-T01SM
PVA3N0630
63.0
53.6
7.1
0.380
0.250
0.500
Recommended Range
PVA3N0650-T01SM
PVA3N0650
65.0
55.6
7.1
0.380
0.250
0.500
Recommended Range
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表