Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring® for Rod According to ISO 10766
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Slydring®
Groove Design for Rod (Internal)
Turcite® and Zurcon® Slydring®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/fuehrungsringe/stange/turcite_slydring/tz_sr_fr_st_ass_tab.prj},{NB=GR6500800-T47 (0)},{PARTNO=GR6500800},{DN=80.0},{D2=85.0},{L2=5.6},{W=2.50},{NUT=0},{S1=0.40},{MC=T47},{RMAX=0.2},{PPATH=tz_sr_fr_st_tpl.prj},{MC1= 'T47', 'Turcite® T47', 'T51', 'Turcite® T51', 'M12' , 'Turcite® M12', 'Z80', 'Zurcon® Z80 UHMWPE', 'Z81', 'Zurcon® Z81 UHMWPE'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D2
Groove Diameter H8
[mm]
L2
Groove Width +0.2
[mm]
W
Ring Tickness
[mm]
Z
Ring Gap
[mm]
S1
Radial Clearance S1
[mm]
GR4100080-T47
GR4100080
8.0
11.1
2.5
1.55
1.1
0.30
GR4100100-T47
GR4100100
10.0
13.1
2.5
1.55
1.2
0.30
GR4300100-T47
GR4300100
10.0
13.1
4.0
1.55
1.2
0.30
GR4300120-T47
GR4300120
12.0
15.1
4.0
1.55
1.2
0.30
GR4300140-T47
GR4300140
14.0
17.1
4.0
1.55
1.3
0.30
GR4300150-T47
GR4300150
15.0
18.1
4.0
1.55
1.3
0.30
GR4300160-T47
GR4300160
16.0
19.1
4.0
1.55
1.4
0.30
GR6500160-T47
GR6500160
16.0
21.0
5.6
2.50
1.4
0.30
GR4300180-T47
GR4300180
18.0
21.1
4.0
1.55
1.4
0.30
GR6500180-T47
GR6500180
18.0
23.0
5.6
2.50
1.4
0.30
GR4300200-T47
GR4300200
20.0
23.1
4.0
1.55
1.5
0.30
GR6500200-T47
GR6500200
20.0
25.0
5.6
2.50
1.5
0.30
GR6900200-T47
GR6900200
20.0
25.0
9.7
2.50
1.5
0.30
GR4300220-T47
GR4300220
22.0
25.1
4.0
1.55
1.5
0.40
GR6500220-T47
GR6500220
22.0
27.0
5.6
2.50
1.6
0.40
GR6900220-T47
GR6900220
22.0
27.0
9.7
2.50
1.6
0.40
GR4300250-T47
GR4300250
25.0
28.1
4.0
1.55
1.6
0.40
GR6500250-T47
GR6500250
25.0
30.0
5.6
2.50
1.7
0.40
GR6900250-T47
GR6900250
25.0
30.0
9.7
2.50
1.7
0.40
GR6500270-T47
GR6500270
27.0
32.0
5.6
2.50
1.7
0.40
GR6900270-T47
GR6900270
27.0
32.0
9.7
2.50
1.7
0.40
GR4300280-T47
GR4300280
28.0
31.1
4.0
1.55
1.7
0.40
GR6500280-T47
GR6500280
28.0
33.0
5.6
2.50
1.8
0.40
GR6900280-T47
GR6900280
28.0
33.0
9.7
2.50
1.8
0.40
GR6500300-T47
GR6500300
30.0
35.0
5.6
2.50
1.8
0.40
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表