目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
TJF - Loating Joint Frange Type
TPC Global
附件
TJ
Powered by
CAD模型選擇
{tpc_global/accessories/sf/sff.prj},{NB=TJF63},{IDNR=},{ORDER=TJF63},{BS=63},{PS=M18},{PCH=1.50},{L=62.0},{B=45},{A=45},{C=65},{K=13.4},{E=41.0},{F=27},{T=12},{J=9.0},{P=15},{U=1.00},{KGF=11},{NDM=18},{S1=14},{X1=7.5},{VERS1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ORDER
Order No.
ⁿ/ₐ
BS
Bore Size
[mm]
PS
Port Size
ⁿ/ₐ
PCH
Pitch
[mm]
L
Dimensions
[mm]
B
Dimensions
[mm]
A
Dimensions
[mm]
C
Dimensions
[mm]
K
Dimensions
[mm]
E
Dimensions
[mm]
F
Dimensions
[mm]
T
Dimensions
[mm]
J
Dimensions
[mm]
P
Dimensions
[mm]
U
Dimensions
[mm]
KGF
Working thrust
[KN]
TJF20
TJF20
20
M8
1.25
33.0
19
36
48
7.0
21.0
13
6
6.6
8
0.50
1.1
TJF30
TJF30
30
M10
1.25
36.0
25
40
52
8.0
24.0
17
6
6.6
9
0.50
2.5
TJF40
TJF40
40
M14
1.50
50.0
32
52
70
11.0
31.0
22
9
9.0
13
0.75
4.4
TJF63
TJF63
63
M18
1.50
62.0
45
45
65
13.4
41.0
27
12
9.0
15
1.00
11
TJF80
TJF80
80
M22
1.50
76.5
55
55
75
16.0
50.0
32
16
11.0
18
1.25
18
TJF100
TJF100
100
M26
1.50
94.0
65
65
90
20.0
59.5
41
19
11.0
24
2.00
28
TJF125
TJF125
125
M30
1.50
132.0
82
82
125
22.0
79.0
46
24
18.0
38
2.50
36
TJF160
TJF160
160
M36
1.50
154.0
100
100
150
24.0
96.0
55
29
22.0
42
3.00
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表