目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
Vertical Motors-LP-EQP
Toshiba
Low Voltage Definite Purpose
XT - 'Performance Driven'
TEFC Round Body P-Flange
Powered by
CAD模型選擇
{toshiba/low_voltage_dp/xt/tefc_round_pf/tefc_round_pf_lp_eqp.prj},{NB=0506FTVB3RX-A-F1-Bottom},{HP=50},{RP=6},{EC=TEFC (IP54)},{PC=Vertical P-Base},{VG=460},{FQ=60},{ET=Premium Efficiency},{SH=LP \"Solid Shaft\"},{SF=Alum. Rotor},{MP=F1},{LO=Bottom},{MD=Select for Motor Data}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MN
Model Number
ⁿ/ₐ
HP
Horse Power
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
FT
Fan Type
ⁿ/ₐ
EC
Enclosure
ⁿ/ₐ
PC
Product Family
ⁿ/ₐ
VG
Voltage
[Volts]
FQ
Frequency
[Hz]
ET
Efficiency Type
ⁿ/ₐ
MT
Mounting
ⁿ/ₐ
SH
Shaft
ⁿ/ₐ
SF
Suffix
ⁿ/ₐ
0034FTVB3PX-A
0034FTVB3PX-A
3
180LP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
LP "Solid Shaft"
Alum. Rotor
0054FTVB3PX-A
0054FTVB3PX-A
5
180LP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
LP "Solid Shaft"
Alum. Rotor
Y754FTVB3PX-A
Y754FTVB3PX-A
7.5
210LP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
LP "Solid Shaft"
Alum. Rotor
0104FTVB3PX-A
0104FTVB3PX-A
10
210LP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
LP "Solid Shaft"
Alum. Rotor
0156FTVB3PX-A
0156FTVB3PX-A
15
280LP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
LP "Solid Shaft"
Alum. Rotor
0206FTVB3PX-A
0206FTVB3PX-A
20
280LP10
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
10" P-Base
LP "Solid Shaft"
Alum. Rotor
0256FTVB3RX-A
0256FTVB3RX-A
25
320LP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
LP "Solid Shaft"
Alum. Rotor
0306FTVB3RX-A
0306FTVB3RX-A
30
320LP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
LP "Solid Shaft"
Alum. Rotor
0406FTVB3RX-A
0406FTVB3RX-A
40
360LP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
LP "Solid Shaft"
Alum. Rotor
0506FTVB3RX-A
0506FTVB3RX-A
50
360LP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
LP "Solid Shaft"
Alum. Rotor
0606FTVB3RX-A
0606FTVB3RX-A
60
400LP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
LP "Solid Shaft"
Alum. Rotor
0756FTVB3RX-A
0756FTVB3RX-A
75
400LP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
LP "Solid Shaft"
Alum. Rotor
1006FTVB3RX-A
1006FTVB3RX-A
100
440LP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
LP "Solid Shaft"
Alum. Rotor
1256FTVB3RX-A
1256FTVB3RX-A
125
440LP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
LP "Solid Shaft"
Alum. Rotor
1506FTVB3RX-A
1506FTVB3RX-A
150
440LP16
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
16" P-Base
LP "Solid Shaft"
Alum. Rotor
2006FTVB3SX-A
2006FTVB3SX-A
200
N449LP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
LP "Solid Shaft"
Alum. Rotor
2506FTVB3SX-A
2506FTVB3SX-A
250
N449LP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
LP "Solid Shaft"
Alum. Rotor
3006FTVB3SX-A
3006FTVB3SX-A
300
N449LP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
LP "Solid Shaft"
Alum. Rotor
3506FTVB3SX-A
3506FTVB3SX-A
350
N449LP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
LP "Solid Shaft"
Alum. Rotor
4004FTVB3SX-A
4004FTVB3SX-A
400
N449LP20
BI
TEFC (IP54)
Vertical P-Base
460
60
Premium Efficiency
20" P-Base
LP "Solid Shaft"
Alum. Rotor
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表