NC-105 Pipe Clamps
ABB Installation Products
Kindorf
Non-Metallic Channels and Accessories
Powered by
CAD模型選擇
{thomas_betts/kindorf/non_metallic_chan_and_acc/nc_105_asmtab.prj},{NB=NC-105-11/4},{CN=NC-105-11/4},{DESCRIPTION=KD NC10511/4 RIGID PIPE STRAP},{NOM=1.25000000},{MAT=Polyurethane},{COLOR=Gray},{PVCS=1.660},{RIG=1.660},{PVCCM=1.740},{TOR=5},{DL=200},{A=1.500},{A2=1.000},{A3=1.219},{B=1.250},{B2=0.437},{D=0.406},{H=3.716},{H2=1.651},{H3=1.281},{H4=0.948},{R=0.783},{T=0.188},{WT=5.2},{PPATH=parts/nc_105_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
NOM
Rigid Conduit or Pipe Size
[Inch]
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
PVCS
PVC Sch. 80
[Inch]
RIG
Rigid
[Inch]
PVCCM
PVC Coated Metal
[Inch]
TOR
Torque
[lbs]
DL
Design Load
[lbs]
A
[Inch]
B
[Inch]
D
[Inch]
H
[Inch]
R
[Inch]
T
[Inch]
WT
Weight
[lbs/100]
NC-105-1/2
NC-105-1/2
KD NC1051/2 RIGID PIPE ST...
1/2
Polyurethane
Gray
0.840
0.840
0.920
5
100
1.500
1.063
0.406
2.895
0.373
0.188
4.0
NC-105-3/4
NC-105-3/4
KD NC1053/4 RIGID PIPE ST...
3/4
Polyurethane
Gray
1.050
1.050
1.130
5
100
1.500
1.063
0.406
3.105
0.478
0.188
4.0
NC-105-1
NC-105-1
KD NC1051 RIGID PIPE STRA...
1
Polyurethane
Gray
1.315
1.315
1.395
5
200
1.500
1.250
0.406
3.370
0.611
0.188
4.8
NC-105-11/4
NC-105-11/4
KD NC10511/4 RIGID PIPE S...
1 1/4
Polyurethane
Gray
1.660
1.660
1.740
5
200
1.500
1.250
0.406
3.716
0.783
0.188
5.2
NC-105-11/2
NC-105-11/2
KD NC1051/2 RIGID PIPE ST...
1 1/2
Polyurethane
Gray
1.900
1.900
1.980
5
200
1.500
1.250
0.406
3.956
0.903
0.188
6.4
NC-105-2
NC-105-2
KD NC1052 RIGID PIPE STRA...
2
Polyurethane
Gray
2.375
2.375
2.455
5
200
1.500
1.250
0.406
4.430
1.141
0.188
8.0
NC-105-3
NC-105-3
KD NC1053 RIGID PIPE STRA...
3
Polyurethane
Gray
3.500
3.500
3.580
20
300
1.500
1.656
0.406
5.555
1.703
0.219
10.0
NC-105-4
NC-105-4
KD NC1054 RIGID PIPE STRA...
4
Polyurethane
Gray
4.500
4.500
4.580
20
300
1.500
1.656
0.406
6.555
2.203
0.219
10.0
NC-105-6
NC-105-6
KD NC1056 RIGID PIPE STRA...
6
Polyurethane
Gray
6.625
6.625
6.705
20
300
1.500
1.656
0.406
8.680
3.266
0.250
16.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表