Flange Type - Ultra Heavy Load NRS-SLCX
THK
直线运动系统
LM滚动导轨
LM滚动导轨
LM滚动导轨NR/NRS-X型
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_guide/lm_guide_nr_nrs_x/nrs_slcx_asmtab.prj},{NB=NRS35SLCX1SS-520L_G20_0_B-M6F_140-55_0_0_0_1},{LEND=8640.0},{LPORM=125.00},{LPORX=1000.00},{M=44.00},{W=100.00},{LTR=238.90},{B=82.00},{C=140.00},{H=8.50},{L1=208.40},{T=18.90},{T1=0.00},{K=35.00},{N=12.10},{E0=6.00},{F0=8.00},{D0=5.20},{H3=9.00},{W1=34.00},{W2=18.00},{M1=24.50},{F=80.0},{D1=9.00},{D2=14.00},{HM=12.00},{MAXL=3000.00},{GA=20.00},{ND=3.000},{PD=520},{MN=NRS35SLCX},{INFO=Info Text },{INFO1=Info Text },{S=M8 x 12},{PPATH=parts_nr_nrs_rx_lrx/nrs_slcx_asmtpl.prj},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=520.0},{ACCG=},{G=},{GX=20},{NR=},{POR=0},{GPJ=B-M6F},{P1=140.55},{P2=0},{P3=0},{P4=0},{TH=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
公称型号
ⁿ/ₐ
GX2
Length g
[mm]
NOTE
Note 1
ⁿ/ₐ
RC1
拼接数
ⁿ/ₐ
NOTE2
About Shape of Mounting hole
ⁿ/ₐ
NRS25SLCX1SS+390L (G15g15...
NRS25SLCX
15.00
-
If you hope to avoid coll...
NRS30SLCX1SS+440L (G20g20...
NRS30SLCX
20.00
-
If you hope to avoid coll...
NRS35SLCX1SS+520L (G20g20...
NRS35SLCX
20.00
-
If you hope to avoid coll...
NRS45SLCX1SS+570L (G22.5g...
NRS45SLCX
22.50
-
If you hope to avoid coll...
NRS55SLCX1SS+780L (G30g30...
NRS55SLCX
30.00
-
If you hope to avoid coll...
NRS65SLCX1SS+1270L (G35g3...
NRS65SLCX
35.00
-
If you hope to avoid coll...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表