微型无预压式MBF型
THK
进给丝杠
滚珠丝杠
滚珠丝杠
标准导程精密滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/ball_screw/standard_lead_prec_gbs/miniature_mbf_asmtab.prj},{NB=MBF 1001-3.7RR0+28L 0_000},{VER=1},{IDNR=},{TP=MBF series},{MN2=MBF 1001-3.7},{MN=MBF 1001-3.7},{TS=RR},{ST=0.0},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{PN=0},{SEM=0},{D=10},{EL=290.000},{L=18.000},{E2=9.000},{E=30.000},{F=8.000},{E1=0.000},{F1=0.000},{N=4.000},{H=4.000},{PPATH=miniature_mbf_asmtpl.prj},{FT=II},{XX=10},{LEAD=5.000},{LEADX=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
MN
公称型号
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
OL
丝杠轴全长 (注1
[mm]
NOTE2
注2
ⁿ/ₐ
MBF 0401-3.70+18L 0
MBF 0401-3.7
-
18.000
-
MBF 0601-3.70+21L 0
MBF 0601-3.7
-
21.000
-
MBF 0602-2.70+27L 0
MBF 0602-2.7
Overall thread lenght is ...
27.000
-
MBF 0602.5-2.70+28L 0
MBF 0602.5-2.7
Overall thread lenght is ...
28.000
-
MBF 0801.5-3.70+29L 0
MBF 0801.5-3.7
Overall thread lenght is ...
29.000
-
MBF 0802-3.70+28L 0
MBF 0802-3.7
-
28.000
-
MBF 0802.5-3.70+26L 0
MBF 0802.5-3.7
-
26.000
-
MBF 0803-2.70+35L 0
MBF 0803-2.7
Overall thread lenght is ...
35.000
-
MBF 0804-2.70+38L 0
MBF 0804-2.7
Overall thread lenght is ...
38.000
-
MBF 1001-3.7RR0+28L 0
MBF 1001-3.7
Overall thread lenght is ...
28.000
-
MBF 1001.5-3.7RR0+30L 0
MBF 1001.5-3.7
Overall thread lenght is ...
30.000
-
MBF 1002-3.7RR0+28L 0
MBF 1002-3.7
-
28.000
-
MBF 1002.5-3.7RR0+27L 0
MBF 1002.5-3.7
-
27.000
-
MBF 1003-3.7RR0+40L 0
MBF 1003-3.7
Overall thread lenght is ...
40.000
-
MBF 1005-2.7RR0+44L 0
MBF 1005-2.7
Overall thread lenght is ...
44.000
-
MBF 1202-3.7RR0+30L 0
MBF 1202-3.7
-
30.000
-
MBF 1202.5-3.7RR0+27L 0
MBF 1202.5-3.7
-
27.000
-
MBF 1203-3.7RR0+40L 0
MBF 1203-3.7
Overall thread lenght is ...
40.000
-
MBF 1204-3.7RR0+43L 0
MBF 1204-3.7
Overall thread lenght is ...
43.000
-
MBF 1402-3.7RR0+30L 0
MBF 1402-3.7
-
30.000
-
MBF 1404-3.7RR0+38L 0
MBF 1404-3.7
-
38.000
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表