目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Forklift Wheels - Heavy Duty
Tente
Industrial
Powered by
CAD模型選擇
{tente/300/420.prj},{NB=RK.TOP085x60-47x14},{MANUTYPEDESC=RK.TOP085x60-47x14},{WD=85},{WOT=60},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{AHD=MIN},{HL=MIN},{LCAP=650},{LCAPSTATIC=1300},{WEIGHT=0.305},{HCD=MIN},{FHD=MIN},{PREVIEW=962129.png},{EAN=4031582329865},{SUPPLIERALTNO=4031582329865},{DESCSHORT=RK.TOP085x60-47x14},{DESCLONG=Wheel made of Polyamide, white, temperature range from – 40 to + 80 °C Load capacities on a smooth, even surface. , Technical Data - TENTE Wheels: Wheel diameter 85 mm, Width of Tread 60 mm, Load capacity 650 kg, Load capacity (static) 1300 kg - TENTE Wheels RK.TOP085x60-47x14},{MANUNAME=TENTE},{TEMPERATURE=- 40 / + 80},{BBS=Ø47x14},{HOT=},{BT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
AHD
Axle Hole-diameter
[mm]
HL
Hub length
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
WEIGHT
Weight
[kg]
BBS
Ball bearing seat
[mm]
HOT
Hardness of tread
[Shore]
BT
Bearing type
[nr]
HCD
Hole-Circle-diameter
[mm]
FHD
Fitting-Hole-diameter
[mm]
Tente FTP125x50-20 HL60
FTP125x50-20 HL60
4031582329407
Wheel centre made of cast...
125
50
20
60
550
1100
- 20 / + 60
2.428
A 92
6204
Tente TOP082x70-20 HL70
TOP082x70-20 HL70
4031582322590
Wheel centre made of Poly...
82
70
20
70
750
1500
- 40 / + 80
0.493
D 75
6204
Tente TOP082x80-20 HL82
TOP082x80-20 HL82
4031582322606
Wheel centre made of Poly...
82
80
20
82
750
1500
- 40 / + 80
0.506
D 75
6204ZV
Tente TOP082x88-20 HL90
TOP082x88-20 HL90
4031582322613
Wheel centre made of Poly...
82
88
20
90
900
1800
- 40 / + 80
0.547
D 75
6204ZV
Tente TOP082x91-20 HL93
TOP082x91-20 HL93
4031582322637
Wheel centre made of Poly...
82
91
20
93
900
1800
- 40 / + 80
0.566
D 75
6204ZV
Tente TOP082x93-20 HL95
TOP082x93-20 HL95
4031582322651
Wheel centre made of Poly...
82
93
20
95
900
1800
- 40 / + 80
0.566
D 75
6204ZV
Tente TOP082x98-20 HL100
TOP082x98-20 HL100
4031582322668
Wheel centre made of Poly...
82
98
20
100
900
1800
- 40 / + 80
0.584
D 75
6204ZV
Tente ETP080x54-20 HL54
ETP080x54-20 HL54
4031582318562
Wheel centre made of stee...
80
54
20
54
500
1000
- 20 / + 60
0.870
A 92
6204
Tente ETP082x70-20 HL70
ETP082x70-20 HL70
4031582318715
Wheel centre made of stee...
82
70
20
70
700
1400
- 20 / + 60
0.956
A 92
6204
Tente ETP082x60-20 HL62
ETP082x60-20 HL62
4031582318678
Wheel centre made of stee...
82
60
20
62
600
1200
- 20 / + 60
1.092
A 92
6204ZV
Tente TOP080x70-20 HL76
TOP080x70-20 HL76
4031582322576
Wheel centre made of Poly...
80
70
20
76
700
1400
- 40 / + 80
0.446
D 75
6204ZV
Tente TOP082x54-20 HL60
TOP082x54-20 HL60
4031582322583
Wheel centre made of Poly...
82
54
20
62
600
1200
- 40 / + 80
0.396
D 75
6204ZV
Tente TOP082x90-20 HL90
TOP082x90-20 HL90
4031582322620
Wheel centre made of Poly...
82
90
20
90
900
1800
- 40 / + 80
0.616
D 75
6304
Tente ETP075x40-20 HL40
ETP075x40-20 HL40
4031582318487
Wheel centre made of stee...
75
40
20
40
350
700
- 20 / + 60
0.788
A 92
6204ZV
Tente ETP075x62-20 HL62
ETP075x62-20 HL62
4031582318494
Wheel centre made of stee...
75
62
20
62
550
1100
- 20 / + 60
0.835
A 92
6204
Tente ETP082x76-20 HL76
ETP082x76-20 HL76
4031582318722
Wheel centre made of stee...
82
76
20
76
700
1400
- 20 / + 60
0.975
A 92
6204
Tente ETP082x100-20 HL96
ETP082x100-20 HL96
4031582318647
Wheel centre made of stee...
82
100
20
96
800
1600
- 20 / + 60
1.158
A 92
6204
Tente ETP085x70-20 HL62
ETP085x70-20 HL62
4031582318753
Wheel centre made of stee...
85
70
20
62
650
1300
- 20 / + 60
1.198
A 92
6204
Tente ETP085x90-20 HL82
ETP085x90-20 HL82
4031582318814
Wheel centre made of stee...
85
90
20
82
800
1600
- 20 / + 60
1.423
A 92
6204
Tente ETP085x95-20 HL95
ETP085x95-20 HL95
4031582318821
Wheel centre made of stee...
85
95
20
95
900
1800
- 20 / + 60
1.532
A 92
6204
Tente ETP100x40-25 HL40
ETP100x40-25 HL40
4031582318869
Wheel centre made of stee...
100
40
25
40
500
1000
- 20 / + 60
1.834
A 92
6205
Tente ETP080x40-20 HL40
ETP080x40-20 HL40
4031582318555
Wheel centre made of stee...
80
40
20
40
500
1000
- 20 / + 60
0.684
A 92
6204
Tente ETP082x62-20 HL62
ETP082x62-20 HL62
4031582318685
Wheel centre made of stee...
82
62
20
62
600
1200
- 20 / + 60
1.114
A 92
6204
Tente TOP082x91-25 HL97
TOP082x91-25 HL97
4031582322644
Wheel centre made of Poly...
82
91
25
97
900
1800
- 40 / + 80
0.530
D 75
6005ZV
Tente ETP080x54-20 HL60
ETP080x54-20 HL60
4031582318579
Wheel centre made of stee...
80
54
20
60
500
1000
- 20 / + 60
0.854
A 92
6204ZV
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表