目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Castors with Central Lock - Industrial
Tente
Industrial
Powered by
CAD模型選擇
{tente/300/320.prj},{NB=3476PXU200P69 L0-13},{MANUTYPEDESC=3476PXU200P69 L0-13},{WD=200},{WOT=50},{PHOLE=11},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{OFFSET=55},{SWI=310},{OVH=240},{LCAP=205},{LCAPSTATIC=410},{WEIGHT=2.716},{CWI=MIN},{SWR=155.0},{PREVIEW=77365.png},{EAN=4031582359794},{SUPPLIERALTNO=4031582359794},{DESCSHORT=3476PXU200P69 L0-13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 3476UFP200P67
3476UFP200P67
4031582305012
Swivel castor with centra...
200
46
176 x 112
105 x 77,5
13
55
310
240
300
600
- 20 / + 80
EN 12532
3.364
155.0
A 74
Tente 3476PXU200P69 L0-11
3476PXU200P69 L0-11
4031582304992
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
2.709
155.0
A 85
Tente 3476UFP160P67
3476UFP160P67
4031582305005
Swivel castor with centra...
160
46
175 x 112
105 x 77,5
13
55
270
200
250
500
- 20 / + 80
EN 12532
2.924
135.0
A 63
Tente 3476PVO160P69-Q1-11
3476PVO160P69-Q1-11
4031582304978
The locking mechanism is ...
160
40
137 x 105
105 x 80/75
11
55
270
200
135
270
- 20 / + 60
EN 12532
2.396
135.0
A 85
Tente 3476PVR125P69-Q1-11
3476PVR125P69-Q1-11
4031582304985
The locking mechanism is ...
125
37
137 x 105
105 x 80/75
11
55
235
161
100
200
- 20 / + 60
EN 12532
2.101
117.5
A 85
Tente 3476DVP200P69-L0-11
3476DVP200P69-L0-11
4031582324433
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
3.360
155.0
A 85
Tente 3479UFR125P70 Q1-11
3479UFR125P70 Q1-11
4031582305029
Swivel castor with centra...
125
40
105 x 85
80/77 x 60
9
40
205
155
250
500
- 20 / + 80
EN 12532
1.254
102.5
Tente 3479UFR125P70 L1-11
3479UFR125P70 L1-11
4031582358230
Swivel castor with centra...
125
40
105 x 85
80/77 x 60
9
40
205
155
250
500
- 20 / + 80
EN 12532
1.252
102.5
Tente 3479UFR125P70 L1-13
3479UFR125P70 L1-13
4031582358247
Swivel castor with centra...
125
40
105 x 85
80/77 x 60
9
40
205
155
250
500
- 20 / + 80
EN 12532
1.252
102.5
Tente 3479UFR125P70 Q1-13
3479UFR125P70 Q1-13
4031582358254
Swivel castor with centra...
125
40
105 x 85
80/77 x 60
9
40
205
155
250
500
- 20 / + 80
EN 12532
1.252
102.5
Tente 3476PXU200P69 L1-11
3476PXU200P69 L1-11
4031582359787
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
2.716
155.0
A 85
Tente 3476PXU200P69 L0-13
3476PXU200P69 L0-13
4031582359794
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
2.716
155.0
A 85
Tente 3476PXU200P69 L1-13
3476PXU200P69 L1-13
4031582359800
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
2.716
155.0
A 85
Tente 3476PXU200P69 Q0-11
3476PXU200P69 Q0-11
4031582359817
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
2.716
155.0
A 85
Tente 3476PXU200P69 Q1-11
3476PXU200P69 Q1-11
4031582359824
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
2.716
155.0
A 85
Tente 3476PXU200P69 Q0-13
3476PXU200P69 Q0-13
4031582359831
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
2.716
155.0
A 85
Tente 3476PXU200P69 Q1-13
3476PXU200P69 Q1-13
4031582359848
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
2.716
155.0
A 85
Tente 3476DVP200P69-L0-13
3476DVP200P69-L0-13
4031582364828
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
155.0
A 85
Tente 3476DVP200P69-Q0-11
3476DVP200P69-Q0-11
4031582364880
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
155.0
A 85
Tente 3476DVP200P69-Q0-13
3476DVP200P69-Q0-13
4031582364903
The locking mechanism is ...
200
50
137 x 105
105 x 80/75
11
55
310
240
205
410
- 20 / + 60
EN 12532
155.0
A 85
Tente 8476UFX160P67
8476UFX160P67
4031582380545
Swivel castor with centra...
160
46
175 x 112
105 x 77.5
13
55
270
200
250
500
- 20 / + 80
EN 12532
2.678
135.0
A 63
Tente 8476UFX200P67
8476UFX200P67
4031582380521
Swivel castor with centra...
200
42
176 x 112
105 x 77.5
13
55
397
240
300
600
- 20 / + 80
EN 12532
3.080
96
198.5
A 64
Tente 8476PID200P67 Faden...
8476PID200P67 Fadenschutz
4031582381764
Swivel castor with centra...
200
46
176 x 112
105 x 77.5
13
55
310
240
205
410
- 20 / + 80
EN 12532
3.367
155.0
A 74
Tente 8476PID200P67
8476PID200P67
4031582381771
Swivel castor with centra...
200
46
176 x 112
105 x 77.5
13
55
310
240
205
410
- 20 / + 80
EN 12532
3.279
155.0
A 74
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表